ZHCSGK0H August 2017 – January 2024 ISO7760 , ISO7761 , ISO7762 , ISO7763
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VOH | High-level output voltage | IOH = -4 mA; See Figure 6-1 | VCCO(1) - 0.4 | 4.8 | V | |
| VOL | Low-level output voltage | IOL = 4 mA; See Figure 6-1 | 0.2 | 0.4 | V | |
| VIT+(IN) | Rising input switching threshold | 0.6 x VCCI | 0.7 x VCCI | V | ||
| VIT-(IN) | Falling input switching threshold | 0.3 x VCCI | 0.4 x VCCI | V | ||
| VI(HYS) | Input threshold voltage hysteresis | 0.1 x VCCI | 0.2 x VCCI | V | ||
| IIH | High-level input current | VIH = VCCI (1) at INx | 10 | µA | ||
| IIL | Low-level input current | VIL = 0 V at INx | -10 | µA | ||
| CMTI | Common mode transient immunity | VI = VCCI or 0 V, VCM = 1200 V; See Figure 6-3 | 85 | 100 | kV/μs | |
| CI | Input Capacitance (2) | VI = VCC/ 2 + 0.4 × sin(2πft), f = 1 MHz, VCC = 5 V | 2 | pF | ||