Changes from Revision F (November 2022) to Revision G (June 2023)
- 将整个文档中的标准名称从“DIN V VDE V 0884-11:2017-01”更改为“DIN EN IEC 60747-17 (VDE 0884-17)”Go
- 通篇删除了对标准 IEC/EN/CSA 60950-1 的引用Go
- 通篇删除了所有标准名称中的标准版本和年份参考Go
- Added Maximum impulse voltage (VIMP) per DIN EN IEC 60747-17 (VDE 0884-17) Go
- Changed test conditions and values of Maximum surge isolation voltage (VIOSM) specification per DIN EN IEC 60747-17 (VDE 0884-17) Go
- Clarified method b test conditions of Apparent charge (qPD) Go
- Changed maximum working voltage value From: 250 VRMS To: 400 VRMS for DBQ-16 devices per GB 4943.1Go
- Changed working voltage lifetime margin from: 87.5% to: 50%, minimum
required insulation lifetime from: 37.5 years to: 30 years and insulation
lifetime per TDDB from: 135 years to: 169 years per DIN EN IEC 60747-17 (VDE
0884-17)Go
- Changed Figure 8-7 per DIN EN IEC 60747-17 (VDE 0884-17)Go