ZHCSID5E April 2018 – September 2019 ISO1410 , ISO1412 , ISO1430 , ISO1432 , ISO1450 , ISO1452
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
|VOD| | Driver differential-output voltage magnitude | Open circuit voltage, unloaded bus,
3 V ≤ VCC2 ≤ 5.5 V |
1.5 | 5 | VCC2 | V |
RL = 60 Ω, –7 V ≤ VTEST ≤ 12 V (see Figure 35), 3 V ≤ VCC2 ≤ 3.6 V, TA<100C | 1.5 | 2.3 | V | |||
RL = 60 Ω, –7 V ≤ VTEST ≤ 12 V (see Figure 35), 3.1 V ≤ VCC2 ≤ 3.6 V, TA>100C | 1.5 | 2.3 | ||||
RL = 60 Ω, –7 V ≤ VTEST ≤ 12 V,
4.5 V < VCC2 < 5.5 V (see Figure 35) |
2.1 | 3.7 | V | |||
RL = 100 Ω (see Figure 36), RS-422 load | 2 | 4.2 | V | |||
RL = 54 Ω (see Figure 36), RS-485 load, VCC2 = 3 V to 3.6 V | 1.5 | 2.3 | V | |||
RL = 54 Ω (see Figure 36), RS-485 load,
4.5 V < VCC2 < 5.5 V |
2.1 | 3.7 | V | |||
Δ|VOD| | Change in differential output voltage between two states | RL = 54 Ω or RL = 100 Ω, see Figure 36 | –200 | 200 | mV | |
VOC | Common-mode output voltage | RL = 54 Ω or RL = 100 Ω, see Figure 36 | 1 | 0.5 × VCC2 | 3 | V |
ΔVOC(SS) | change in steady-state common-mode output voltage between two states | RL = 54 Ω or RL = 100 Ω, see Figure 36 | –200 | 200 | mV | |
IOS | Short-circuit output current | VD = VCC1 or VD = VGND1, VDE = VCC1, VCC2=3.3V ± 10%
–7 V ≤ V ≤ 12 V, see Figure 45 |
–250 | 250 | mA | |
VD = VCC1 or VD = VGND1, VDE = VCC1, VCC2=5V ± 10%
–7 V ≤ V ≤ 12 V, see Figure 45 |
250 | mA | ||||
Ii | Input current | VD and VDE = 0 V or VD and VDE = VCC1 | –10 | 10 | µA | |
CMTI | Common-mode transient immunity | VD=VCC1 or GND1, VCC1 = 1.71 V to 5.5 V, VCM = 1200 V, ISO141x, See Figure 38 | 85 | 100 | kV/µs | |
CMTI | Common-mode transient immunity | VD=VCC1 or GND1, VCC1 = 1.71 V to 5.5 V, VCM = 1200 V, ISO143x, See Figure 38 | 85 | 100 | kV/µs | |
CMTI | Common-mode transient immunity | VD=VCC1 or GND1, VCC1 = 2.25 V to 5.5 V, VCM = 1200 V, ISO145x, See Figure 38 | 85 | 100 | kV/µs |