4 修订历史记录
Changes from D Revision (May 2019) to E Revision
- Added footnote to Pin functions table for NC pins Go
- Changed certification information in Safety related certifications tableGo
- Changed the Vth+ spec in Electrical characteristics: Receiver for -15 ≤ VCM ≤ 15 V from -20 mV to -10 mVGo
- Added 1 line item for Vth+ in Electrical characteristics: Receiver for -7 ≤ VCM ≤ 12 VGo
Changes from C Revision (April 2019) to D Revision
- Added 在整个数据表中添加了 B 器件编号 Go
Changes from B Revision (November 2018) to C Revision
- Changed 将整个数据表中引用的 ISO141x 更改为 ISO14xxGo
- Added 在“器件信息”表中添加了 ISO1430、ISO1432、ISO1450、ISO1452Go
- Changed the position of Device Features tabels Go
- Added footnote to Pin Functions: Full-Duplex DeviceGo
- Added footnote to Pin Functions: Half-Duplex DeviceGo
- Added Typical curves for ISO143x and ISO145x in Typical CharacteristicsGo
- Added Section 11.2.3 Application Curves and Section 11.2.3.1 Insulation LifetimeGo
Changes from A Revision (August 2018) to B Revision
Changes from * Revision (July 2018) to A Revision
- Changed the designator of common mode voltage in Recommended operating condition to VIGo
- Added test condition for CMTI in Electrical characteristics: Driver Go
- Added test condition for CMTI in Electrical characteristics: ReceiverGo
- Changed VTEST to VCM in the Common Mode Transient Immunity (CMTI)—Full Duplex and Common Mode Transient Immunity (CMTI)—Half Duplex figures in the Parameter Measurement Information sectionGo
- Changed tPLH to tPZH and tPLZ to tPHZ in the first Driver Enable and Disable Times timing diagram in the Parameter Measurement Information sectionGo
- Added tPHZ to the first Receiver Enable and Disable Times timing diagram in the Parameter Measurement Information section Go