ZHCSIX9B october 2018 – october 2020 ISO1042-Q1
PRODUCTION DATA

| VCC1 = 5 V | RL = 60 Ω | CL(RXD) = 15 pF |
| Temp = 25°C |

| VCC1 = VCC2 = 5 V | RL = 60 Ω | CL(RXD) = 15 pF |

| VCC1 = VCC2 = 5 V | RL = 60 Ω | CL(RXD) = 15 pF |

| VCC1 = 5 V | RL = 60 Ω | |
| CL = Open | Temp = 25°C |

| TXD = VCC1 | RL = 60 Ω | VCC1 = VCC2 = 5 V |

| VCC2 = 5 V | RL = 60 Ω | CL(RXD) = 15 pF |
| Temp = 25°C |

| VCC1 = VCC2 = 5 V | RL = 60 Ω | CL(RXD) = 15 pF |
| Temp = 25°C |

| VCC = 5 V | VCC1 = 5 V | RL = 60 Ω |
| CL = Open |

| VCC1 = VCC2 = 5 V | RL = 60 Ω | CL = 100 pF |
| CL(RXD) = 15 pF |

| TXD = VCC1 | RL = 60 Ω | VCC1 = VCC2 = 5 V |