ZHCSQ83A March 2022 – October 2022 INA851
PRODUCTION DATA
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VS | Supply voltage | Single supply, VS = (VS+), GND = (VS–) | 8 | 36 | V |
| Dual supply, VS = (VS+) – (VS–) | ±4 | ±18 | |||
| VIN | Input voltage on IN+, IN– pins | –VS | VS | V | |
| VDIFF | Differential input voltage, VDIFF = (VIN+) – (VIN–) |
GIN = 1 V/V | –VS | VS | V |
| GIN > 1 V/V(1) | –1 – (VS) / GIN | 1 + (VS) / GIN | |||
| TA | Specified temperature | –40 | 125 | °C | |