ZHCSQ83A March 2022 – October 2022 INA851
PRODUCTION DATA
The nominal performance of the INA851 is specified with a supply voltage of ±15 V, and VICM and VOCM at midsupply. The device also operates using power supplies from ±4 V (8 V) to ±18 V (36 V) and non-midsupply input and output common-mode voltages with excellent performance.