ZHCSOW3 September 2020 INA848
PRODUCTION DATA
The nominal performance of the INA848 is specified with a supply voltage of ±15 V and midsupply reference voltage. The device operates using power supplies from ±4 V (8 V) to ±18 V (36 V) and non-midsupply reference voltages with excellent performance.
Supply voltages higher than 40 V (±20 V) can permanently damage the device. Parameters that vary over supply voltage or temperature are shown in Section 7.6 of this data sheet.