ZHCSJJ1A March 2019 – May 2021 INA302-Q1 , INA303-Q1
PRODUCTION DATA
| PIN | TYPE | DESCRIPTION | |
|---|---|---|---|
| NO. | NAME | ||
| 1 | VS | Analog | Power supply, 2.7 V to 5.5 V |
| 2 | OUT | Analog output | Output voltage |
| 3 | LIMIT1 | Analog input | ALERT1 threshold limit input; see the Section 7.3.3.1 section for details on setting the limit threshold |
| 4 | REF | Analog input | Reference voltage, 0 V to VS |
| 5 | GND | Analog | Ground |
| 6 | LATCH1 | Digital input | Transparent or latch mode selection input |
| 7 | LATCH2 | Digital input | Transparent or latch mode selection input |
| 8 | NC | — | No internal connection |
| 9 | LIMIT2 | Analog input | ALERT2 threshold limit input; see the Section 7.3.3.1 section for details on setting the limit threshold |
| 10 | DELAY | Analog input | Delay timing input; see the Section 7.3.3 section for details on setting the delayed alert response for comparator 2 |
| 11 | ALERT2 | Analog output | Open-drain output; active-low. This pin is an overlimit alert for the INA302-Q1 and an underlimit alert for the INA303-Q1. |
| 12 | ALERT1 | Analog output | Open-drain output, active-low overlimit alert |
| 13 | IN– | Analog input | Connect to load side of the current-sensing resistor |
| 14 | IN+ | Analog input | Connect to supply side of the current-sensing resistor |