ZHCSJH3A March 2019 – November 2023 INA185
PRODUCTION DATA
| PIN | TYPE | DESCRIPTION | ||
|---|---|---|---|---|
| NAME | SOT-563 | SC70 | ||
| GND | 2 | 2 | Analog | Ground |
| IN– | 4 | 5 | Analog input | Current-sense amplifier negative input. For high-side applications, connect to load side of sense resistor. For low-side applications, connect to ground side of sense resistor. |
| IN+ | 3 | 4 | Analog input | Current-sense amplifier positive input. For high-side applications, connect to bus-voltage side of sense resistor. For low-side applications, connect to load side of sense resistor. |
| OUT | 1 | 6 | Analog output | Output voltage |
| REF | 5 | 1 | Analog input | Reference input |
| VS | 6 | 3 | Analog | Power supply, 2.7 V to 5.5 V |