ZHCSNB1 February 2021 INA183
PRODUCTION DATA
The INA183 is a 26-V common-mode, zero-drift topology, current-sensing amplifier meant for high-side, current-sensing applications. The device is a specially-designed, current-sensing amplifier that can accurately measure voltages developed across a current-sensing resistor. The device is capable of measuring current on input voltage rails as high as 26 V and as low as 2.7 V.
The zero-drift topology enables high-precision measurements with maximum input offset voltages as low as 170 µV with a maximum temperature contribution of 0.5 µV/°C over the full temperature range of –40 °C to +125 °C.