ZHCS600D december 2011 – december 2020 HD3SS212
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| DEVICE PARAMETERS | ||||||
| IIH | Input high current (Dx_SEL) | VDD = 3.6 V, VIN = VDD | 3 | 10 | µA | |
| IIL | Input low current (Dx_SEL) | VDD = 3.6 V, VIN = GND | 0.01 | 1 | µA | |
| ILK | Leakage current (Dx_SEL) | VDD = 3.3 V, Vi = 2V, OE = 3.3V | 2 | 5 | µA | |
| VDD = 0 V, Vi = 2 V, OE = 3.3 V | 6 | 10 | ||||
| Leakage current (HPDA) | VDD = 3.3 V, Vi = 2 V, OE = 3.3 V; Dx_SEL=3.3 V | 0.01 | 2 | |||
| Leakage current (HPDB) | VDD = 3.3 V, Vi = 2 V, OE = 3.3 V; Dx_SEL=GND | 0.01 | 2 | |||
| Ioff | Device shut down current | VDD = 3.6 V, OE = GND | 5 | µA | ||
| IDD | Supply current | VDD = 3.6 V, Dx_SELx = VCC/GND; Outputs floating | 2.5 | 5 | mA | |
| DA, DB, DC HIGH SPEED SIGNAL PATH | ||||||
| CON | Outputs ON capacitance | Vi = 0 V, Outputs open, Switch ON | 1.5 | pF | ||
| COFF | Outputs OFF capacitance | Vi = 0 V, Outputs open, Switch OFF | 1 | pF | ||
| RON | Output ON resistance | VDD = 3.3 V, VCM = 0.5V - 1.5 V, IO = –40 mA | 6.5 | 10 | Ω | |
| ΔRON | On resistance match between pairs of the same channel | VDD = 3.3 V; -0.35V ≤ VI ≤ 1.2 V; IO = –40 mA | 1.5 | Ω | ||
| RFLAT_ON | On resistance flatness (RON (MAX) – RON (MAIN) ) | VDD = 3.3 V; -0.35 V ≤ VI ≤ 1.2 V | 1.3 | Ω | ||
| AUXx SIGNAL PATH | ||||||
| CON | Outputs ON capacitance | Vi = 0 V, Outputs open, Switch ON | 9 | pF | ||
| COFF | Outputs OFF capacitance | Vi = 0 V, Outputs open, Switch OFF | 3 | pF | ||
| RON | Output ON resistance | VDD = 3.3 V, VCM = 0.5 V - 1.5 V, IO = -40 mA | 7 | 12 | Ω | |
| DEVICE PARAMETERS (under recommended operating conditions; RL, Rsc = 50 Ω unless otherwise noted | ||||||
| tPD | Switch propagation delay | Rsc and RL = 50 Ω, See Figure 7-2 | 200 | ps | ||
| Ton | Dx_SEL -to-Switch Ton (Data and AUX) | Rsc and RL = 50 Ω, See Figure 7-1 | 175 | 250 | ns | |
| Toff | Dx_SEL -to-Switch Toff (Data and AUX) | 175 | 250 | |||
| Ton | Dx_SEL -to-Switch Ton (HPD) | RL = 50 Ω, See Figure 7-1 | 275 | 350 | ns | |
| Toff | Dx_SEL -to-Switch Toff (HPD) | 275 | 350 | |||
| TSK(O) | Inter-pair output skew (CH-CH) | Rsc and RL = 1 kΩ, See Figure 7-2 | 50 | ps | ||
| TSK(b-b) | Intra-pair output skew (bit-bit) | 1 | 4 | |||
| RL | Dx Differential return loss(1) | 1.35 GHz, See Section 6.6 | –17 | dB | ||
| 2.7 GHz, See Section 6.6 | –11 | |||||
| XTALK | Dx Differential crosstalk(1) | 2.7 GHz | –50 | |||
| OIRR | Dx Differential off-isolation(1) | 2.7 GHz, See Section 6.6 | –22 | |||
| IL | Dx Differential insertion loss(1) | f = 1.35 GHz, See Section 6.6 | –0.7 | dB | ||
| f = 2.7 GHz, See Section 6.6 | –1.4 | |||||
| f = 5.4 GHz, See Section 6.6 | –1.7 | |||||
| AUX Differential insertion loss(1) | f = 360 MHz | –1 | dB | |||