ZHCSQM5B May 2022 – November 2022 ESD752 , ESD762
PRODMIX
| PARAMETER | DEVICE | MIN | MAX | UNIT | |
|---|---|---|---|---|---|
| Ppp | IEC 61000-4-5 Power (tp – 8/20 µs) at 25°C | ESD752 | 210 | W | |
| IEC 61000-4-5 Power (tp – 8/20 µs) at 25°C | ESD762 | 90 | W | ||
| Ipp | IEC 61000-4-5 current (tp – 8/20 µs) at 25°C | ESD752 | 5.7 | A | |
| IEC 61000-4-5 current (tp – 8/20 µs) at 25°C | ESD762 | 2.5 | A | ||
| TA | Operating free-air temperature | -55 | 150 | °C | |
| TJ | Junction temperature | -55 | 150 | °C | |
| Tstg | Storage temperature | -65 | 155 | °C | |