ZHCSR66C November 2022 – December 2022 ESD751 , ESD761
PRODUCTION DATA
| DEVICE | MIN | MAX | UNIT | ||
|---|---|---|---|---|---|
| PPP | IEC 61000-4-5 Power (tp - 8/20 µs) at 25°C | ESD751 | 102 | W | |
| ESD761 | 65 | ||||
| IPP | IEC 61000-4-5 current (tp - 8/20 µs) at 25°C | ESD751 | 2.8 | A | |
| ESD761 | 1.8 | ||||
| TA | Operating free-air temperature | -55 | 150 | °C | |
| TJ | Junction temperature | -55 | 150 | ||
| Tstg | Storage temperature | -65 | 155 | ||