ZHCSQI3A April 2022 – July 2022 ESD341
PRODUCTION DATA
| PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| VRWM | Reverse stand-off voltage | Pin 1 to Pin 2 or Pin 2 to Pin 1 | -3.6 | 3.6 | V | |||
| VBRF | Break-down voltage | IIO = 1 mA, Pin 1 to Pin 2 | 5 | 6.2 | 7.2 | V | ||
| VBRR | Break-down voltage | IIO = -1 mA, Pin 2 to Pin 1 | -7.2 | -6.2 | -5 | V | ||
| VHOLD | Holding voltage (1) | TLP, Pin 1 to Pin 2 or Pin 2 to Pin 1 | 6.2 | V | ||||
| VClamp_TLP | Clamp voltage with TLP (1) | IPP = 1 A, TLP, Pin 1 to Pin 2 | 6.3 | V | ||||
| IPP = 5 A, TLP, Pin 1 to Pin 2 | 7.4 | |||||||
| IPP = 16 A, TLP, Pin 1 to Pin 2 | 10.2 | |||||||
| IPP = 1 A, TLP, Pin 2 to Pin 1 | 6.3 | |||||||
| IPP = 5 A, TLP, Pin 2 to Pin 1 | 7.4 | |||||||
| IPP =16 A, TLP, Pin 2 to Pin 1 | 10.2 | |||||||
| VClamp_Surge | Clamp voltage with surge strike (3) | IPP = 5.4 A, tp = 8/20 µs , Pin 1 to Pin 2 or Pin 2 to Pin 1 | 8.8 | V | ||||
| ILEAK | Leakage current | VIO = 3.6 V, Pin 1 to Pin 2 or Pin 2 to Pin 1 | 5 | 100 | nA | |||
| RDYN | Dynamic resistance (2) | Pin 1 to Pin 2 | 0.25 | Ω | ||||
| Pin 2 to Pin 1 | ||||||||
| CL | Line capacitance | VIO = 0 V; ƒ = 1 MHz, Pin 1 to Pin 2, TA = 25℃ | 0.66 | pF | ||||