ZHCSIV4 September   2018 DSLVDS1048

PRODUCTION DATA.  

  1. 1 特性
  2. 2 应用
  3. 3 说明
    1.     Device Images
      1. 3.1 703A I2C
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
    6. 6.6 Switching Characteristics
    7. 6.7 Typical Characteristics
  7. 7 Parameter Measurement Information
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Fail-Safe Feature
    4. 8.4 Device Functional Modes
  9. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Probing LVDS Transmission Lines
        2. 9.2.2.2 Threshold
      3. 9.2.3 Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
      1. 11.1.1 Power Decoupling Recommendations
      2. 11.1.2 Differential Traces
      3. 11.1.3 Termination
    2. 11.2 Layout Example
  12. 12器件和文档支持
    1. 12.1 接收文档更新通知
    2. 12.2 社区资源
    3. 12.3 商标
    4. 12.4 静电放电警告
    5. 12.5 术语表
  13. 13机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Electrical Characteristics

Over Supply Voltage and Operating Temperature ranges, unless otherwise specified.(1)(2)
PARAMETER TEST CONDITIONS PIN MIN TYP MAX UNIT
VTH Differential input high threshold VCM = +1.2 V, 0.05 V, 2.95 V(3) RIN+, RIN− 100 mV
VTL Differential input low threshold −100 mV
VCMR Common-mode voltage range VID = 200 mV peak to peak?(4) 0.1 2.3 V
IIN Input current VIN = +2.8 V VCC = 3.6 V or 0 V −10 ±5 10 μA
VIN = 0 V −10 ±1 10
VIN = +3.6 V VCC = 0 V –20 ±1 20
VOH Output high voltage IOH = −0.4 mA, VID = +200 mV, input terminated, input shorted ROUT 2.7 3.3 V
VOL Output low voltage IOL = 2 mA, VID = −200 mV 0.25 V
IOS Output short-circuit current Enabled, VOUT = 0 V(5) −15 −47 −100 mA
IOZ Output TRI-STATE current Disabled, VOUT = 0 V or VCC −10 ±1 10 μA
VIH Input high voltage EN, EN* 2 VCC V
VIL Input low voltage GND 0.8 V
II Input current VIN = 0 V or VCC, other Input = VCC or GND −10 ±5 10 μA
VCL Input clamp voltage ICL = −18 mA −1.5 −0.8 V
ICC No load supply current
receivers enabled
EN = VCC, inputs open VCC 9 15 mA
ICCZ No load supply current
receivers disabled
EN = GND, inputs open 1 5 mA
Current into device pins is defined as positive. Current out of device pins is defined as negative. All voltages are referenced to ground unless otherwise specified.
All typicals are given for: VCC = 3.3 V, TA = 25°C.
VCC is always higher than RIN+ and RIN− voltage. RIN− and RIN+ are allowed to have a voltage range −0.2 V to VCC− VID/2. However, to be compliant with AC specifications, the common voltage range is 0.1 V to 2.3 V.
The VCMR range is reduced for larger VID. Example: if VID = 400 mV, the VCMR is 0.2 V to 2.2 V. The fail-safe condition with inputs shorted is not supported over the common-mode range of 0 V to 2.4 V, but is supported only with inputs shorted and no external common-mode voltage applied. A VID up to VCC – 0 V may be applied to the RIN+/ RIN− inputs with the Common-Mode voltage set to VCC/2. Propagation delay and Differential Pulse skew decrease when VID is increased from 200 mV to 400 mV. Skew specifications apply for 200 mV ≤ VID ≤ 800 mV over the common-mode range.
Output short-circuit current (IOS) is specified as magnitude only; minus sign indicates direction only. Only one output should be shorted at a time; do not exceed maximum junction temperature specification.