ZHCSHX0C March 2018 – January 2023 DS90UB936-Q1
PRODUCTION DATA
It is recommended to enable CRC error checking on the FPD3 Encoder sequence to prevent any updates of link information values from encoded packets that do not pass CRC check. The FPD3 Encoder CRC is enabled by setting the FPD3_ENC_CRC_DIS register 0xBA[7] to 0. In addition, the FPD3_ENC_CRC_CAP flag should be set in register 0x4A[4].
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
7 | FPD3_ENC_CRC_DIS | R/W | 0x1 | 0: Enable FPD-Link III encoder CRC (recommended) 1: Disable FPD-Link III encoder CRC |
6:0 | RESERVED | R/W | 0x03 | Reserved |