ZHCSHX0C March 2018 – January 2023 DS90UB936-Q1
PRODUCTION DATA
The DS90UB936-Q1 operating modes:
The two modes control the FPD-Link III receiver operation of the device. In cases, the output format for the device is CSI-2 through the CSI-2 transmit port.
Each input port can be individually configured for CSI-2 or RAW modes of operation.
The input mode of operation is controlled by the FPD3_MODE (Register 0x6D[1:0]) setting in the Port Configuration register. The input mode may also be controlled by the MODE strap pin.