ZHCSHX0C March 2018 – January 2023 DS90UB936-Q1
PRODUCTION DATA
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
7 | IDX_DONE | R | 0x1 | IDX Done If set, indicates the IDX decode has completed and latched into the IDX status bits. |
6:4 | IDX | R | S | IDX Decode 3-bit decode from IDX pin |
3 | MODE_DONE | R | 0x1 | MODE Done If set, indicates the MODE decode has completed and latched into the MODE status bits. |
2:0 | MODE | R | S | MODE Decode 3-bit decode from MODE pin |