ZHCSMR4A november 2020 – november 2020 DS90UB662-Q1
PRODUCTION DATA
| MIN | TYP | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| fSCL | SCL Clock Frequency | Standard-mode | >0 | 100 | kHz | |
| Fast-mode | >0 | 400 | kHz | |||
| Fast-mode Plus | >0 | 1 | MHz | |||
| tLOW | SCL Low Period | Standard-mode | 4.7 | µs | ||
| Fast-mode | 1.3 | µs | ||||
| Fast-mode Plus | 0.5 | µs | ||||
| tHIGH | SCL High Period | Standard-mode | 4.0 | µs | ||
| Fast-mode | 0.6 | µs | ||||
| Fast-mode Plus | 0.26 | µs | ||||
| tHD;STA | Hold time for a start or a repeated start condition | Standard-mode | 4.0 | µs | ||
| Fast-mode | 0.6 | µs | ||||
| Fast-mode Plus | 0.26 | µs | ||||
| tSU;STA | Set up time for a start or a repeated start condition | Standard-mode | 4.7 | µs | ||
| Fast-mode | 0.6 | µs | ||||
| Fast-mode Plus | 0.26 | µs | ||||
| tHD;DAT | Data hold time | Standard-mode | 0 | µs | ||
| Fast-mode | 0 | µs | ||||
| Fast-mode Plus | 0 | µs | ||||
| tSU;DAT | Data set up time | Standard-mode | 250 | ns | ||
| Fast -mode | 100 | ns | ||||
| Fast-mode Plus | 50 | ns | ||||
| tSU;STO | Set up time for STOP condition | Standard-mode | 4.0 | µs | ||
| Fast-mode | 0.6 | µs | ||||
| Fast-mode Plus | 0.26 | µs | ||||
| tBUF | Bus free time between STOP and START | Standard-mode | 4.7 | µs | ||
| Fast-mode | 1.3 | µs | ||||
| Fast-mode Plus | 0.5 | µs | ||||
| tr | SCL & SDA rise time | Standard-mode | 1000 | ns | ||
| Fast-mode | 300 | ns | ||||
| Fast-mode Plus | 120 | ns | ||||
| tf | SCL & SDA fall time | Standard-mode | 300 | ns | ||
| Fast-mode | 300 | ns | ||||
| Fast-mode Plus | 120 | ns | ||||
| Cb | Capacitive load for each bus line | Standard-mode | 400 | pF | ||
| Fast-mode | 400 | pF | ||||
| Fast-mode Plus | 550 | pF | ||||
| tVD:DAT | Data valid time | Standard-mode | 3.45 | µs | ||
| Fast-mode | 0.9 | µs | ||||
| Fast-mode Plus | 0.45 | µs | ||||
| tVD;ACK | Data vallid acknowledge time | Standard-mode | 3.45 | µs | ||
| Fast-mode | 0.9 | µs | ||||
| Fast-mode Plus | 0.45 | µs | ||||
| tSP | Input filter | Fast-mode | 50 | ns | ||
| Fast-mode Plus | 50 | ns | ||||
Figure 6-1 LVCMOS Transition Times
Figure 6-2 FPD-Link Receiver VID
Figure 6-3 Deserializer Data Lock Time
Figure 6-4 I2C Serial Control Bus Timing
Figure 6-5 Clock and Data Timing in HS Transmission
Figure 6-6 High Speed Data Transmission Burst
Figure 6-7 Switching the Clock Lane between Clock Transmission and Low-Power
Mode
Figure 6-8 Long Line Packets and Short Frame Sync Packets
Figure 6-9 CSI-2 General Frame Format (Single Rx / VC)
Figure 6-10 4 MIPI Data Lane Configuration