ZHCSMR4A november 2020 – november 2020 DS90UB662-Q1
PRODUCTION DATA
RX port-specific register. The FPD-Link III Port Select register 0x4C configures which unique Rx port registers can be accessed by I2C read and write commands.
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
7:0 | CSI_ERR_CNT | R/RC | 0x0 | CSI-2 Error Counter Register This register counts the number of CSI-2 packets received with errors since the last read of the counter. |