SNLS055J November 1999 – May 2016 DS90CF366 , DS90CF386
PRODUCTION DATA.
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| Supply voltage, VCC | –0.3 | 4 | V | ||
| CMOS/LVCMOS output voltage | –0.3 | VCC + 0.3 | V | ||
| LVDS receiver input voltage | –0.3 | VCC + 0.3 | V | ||
| Power dissipation capacity at 25°C | DS90CF366, TSSOP package | 1.61 | W | ||
| DS90CF386 | TSSOP package | 1.89 | |||
| NFBGA package | 2 | ||||
| Lead temperature | TSSOP soldering (4 s) | 260 | °C | ||
| NFBGA soldering, reflow (20 s) | 220 | ||||
| Operating junction temperature, TJ | 150 | °C | |||
| Storage temperature, Tstg | –65 | 150 | °C | ||
| VALUE | UNIT | |||
|---|---|---|---|---|
| V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±7000 | V |
| Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±700 | |||
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VCC | Supply voltage | 3 | 3.3 | 3.6 | V |
| Receiver input | 0 | 2.4 | V | ||
| VNOISE | Supply noise voltage | 100 | mVPP | ||
| TA | Operating free-air temperature | –10 | 25 | 70 | °C |
| THERMAL METRIC(1) | DS90CF366 | DS90CF386 | UNIT | ||
|---|---|---|---|---|---|
| DGG (TSSOP) | DGG (TSSOP) | NZC (NFBGA) | |||
| 48 PINS | 56 PINS | 64 PINS | |||
| RθJA | Junction-to-ambient thermal resistance | 67.8 | 64.6 | 65.7 | °C/W |
| RθJC(top) | Junction-to-case (top) thermal resistance | 22.1 | 20.6 | 23.8 | °C/W |
| RθJB | Junction-to-board thermal resistance | 34.8 | 33.3 | 44.9 | °C/W |
| ψJT | Junction-to-top characterization parameter | 1.1 | 1 | 1 | °C/W |
| ψJB | Junction-to-board characterization parameter | 34.5 | 33 | 44.9 | °C/W |
| PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| LVCMOS DC SPECIFICATIONS | |||||||
| VIH | High level input voltage | 2 | VCC | V | |||
| VIL | Low level input voltage | GND | 0.8 | V | |||
| VOH | High level output voltage | IOH = –0.4 mA | 2.7 | 3.3 | V | ||
| VOL | Low level output voltage | IOL = 2 mA | 0.06 | 0.3 | V | ||
| VCL | Input clamp voltage | ICL = –18 mA | –0.79 | –1.5 | V | ||
| IIN | Input current | VIN = 0.4 V, 2.5 V or VCC | 1.8 | 15 | uA | ||
| VIN = GND | –10 | 0 | uA | ||||
| IOS | Output short circuit current | VOUT = 0 V | –60 | –120 | mA | ||
| LVDS RECEIVER DC SPECIFICATIONS | |||||||
| VTH | Differential input high threshold | V CM = 1.2 V | 100 | mV | |||
| VTL | Differential input low threshold | –100 | mV | ||||
| I IN | Input current | V IN = 2.4 V, VCC = 3.6 V | ±10 | μA | |||
| V IN = 0 V, VCC = 3.6 V | ±10 | μA | |||||
| RECEIVER SUPPLY CURRENT | |||||||
| ICCRW | Receiver supply current worst case |
CL = 8 pF, worst case pattern, DS90CF386, see Figure 1 and Figure 4 | f = 32.5 MHz | 49 | 70 | mA | |
| f = 37.5 MHz | 53 | 75 | mA | ||||
| f = 65 MHz | 81 | 114 | mA | ||||
| f = 85 MHz | 96 | 135 | mA | ||||
| CL = 8 pF, worst case pattern, DS90CF366, see Figure 1 and Figure 4 | f = 32.5 MHz | 49 | 60 | mA | |||
| f = 37.5 MHz | 53 | 65 | mA | ||||
| f = 65 MHz | 78 | 100 | mA | ||||
| f = 85 MHz | 90 | 115 | mA | ||||
| ICCRG | Receiver supply current, 16 grayscale |
CL = 8 pF, 16 grayscale pattern, see Figure 2, Figure 3, and Figure 4 | f = 32.5 MHz | 28 | 45 | mA | |
| f = 37.5 MHz | 30 | 47 | mA | ||||
| f = 65 MHz | 43 | 60 | mA | ||||
| f = 85 MHz | 43 | 70 | mA | ||||
| ICCRZ | Receiver supply current power down(2) |
Power Down = low receiver outputs stay low during power down mode | 140 | 400 | μA | ||
| PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |
|---|---|---|---|---|---|---|
| CLHT | CMOS or LVCMOS low-to-high transition time | See Figure 4 | 2 | 3.5 | ns | |
| CHLT | CMOS or LVCMOS high-to-low transition time | See Figure 4 | 1.8 | 3.5 | ns | |
| RSPos0 | Receiver input strobe position for bit 0 | f = 85 MHz, see Figure 11 and Figure 12 | 0.49 | 0.84 | 1.19 | ns |
| RSPos1 | Receiver input strobe position for bit 1 | f = 85 MHz | 2.17 | 2.52 | 2.87 | ns |
| RSPos2 | Receiver input strobe position for bit 2 | f = 85 MHz | 3.85 | 4.2 | 4.55 | ns |
| RSPos3 | Receiver input strobe position for bit 3 | f = 85 MHz | 5.53 | 5.88 | 6.23 | ns |
| RSPos4 | Receiver input strobe position for bit 4 | f = 85 MHz | 7.21 | 7.56 | 7.91 | ns |
| RSPos5 | Receiver input strobe position for bit 5 | f = 85 MHz | 8.89 | 9.24 | 9.59 | ns |
| RSPos6 | Receiver input strobe position for bit 6 | f = 85 MHz | 10.57 | 10.92 | 11.27 | ns |
| RSKM | RxIN skew margin(2) | f = 85 MHz, see Figure 13 | 290 | ps | ||
| RCOP | RxCLK OUT period | See Figure 5 | 11.76 | T | 50 | ns |
| RCOH | RxCLK OUT high time | f = 85 MHz, see Figure 5 | 4.5 | 5 | 7 | ns |
| RCOL | RxCLK OUT low time | f = 85 MHz, see Figure 5 | 4 | 5 | 6.5 | ns |
| RSRC | RxOUT setup to RxCLK OUT | f = 85 MHz, see Figure 5 | 2 | ns | ||
| RHRC | RxOUT hold to RxCLK OUT | f = 85 MHz, see Figure 5 | 3.5 | ns | ||
| RCCD | RxCLK IN to RxCLK OUT delay | 25°C, VCC = 3.3 V, see Figure 6 | 5.5 | 7 | 9.5 | ns |
| RPLLS | Receiver phase lock loop set | See Figure 7 | 10 | ms | ||
| RPDD | Receiver power down delay | See Figure 10 | 1 | μs | ||
Figure 1. Test Pattern, Worst Case
Figure 4. DS90CF3x6 (Receiver) CMOS or LVCMOS Output Load and Transition Times
Figure 5. DS90CF3x6 (Receiver) Setup or Hold and High or Low Times
Figure 6. DS90CF3x6 (Receiver) Clock In to Clock Out Delay
Figure 7. DS90CF3x6 (Receiver) Phase Lock Loop Set Time
Figure 10. DS90CF3x6 (Receiver) Power Down Delay
Figure 11. DS90CF386 (Receiver) LVDS Input Strobe Position
Figure 12. DS90CF366 (Receiver) LVDS Input Strobe Position
Figure 14. Parallel PRBS-7 on LVCMOS Outputs at 85 MHz
Figure 16. Typical RxOUT Setup Time at 85 MHz
Figure 15. Typical RxOUT Strobe Position at 85 MHz
Figure 17. Typical RxOUT Hold Time at 85 MHz