ZHCSJB5B September 2019 – December 2019 DRV8904-Q1 , DRV8906-Q1 , DRV8908-Q1 , DRV8910-Q1 , DRV8912-Q1
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
The status registers are used to report warning and fault conditions. The status registers are read-only registers.
Table 19 lists the memory-mapped registers for the status registers. All register offset addresses not listed in Table 19 should be considered as reserved locations and the register contents should not be modified.
Address | Register Name | Section |
---|---|---|
0x00 | IC Status | Go |
0x01 | Overcurrent Protection (OCP) Status 1 | Go |
0x02 | Overcurrent Protection (OCP) Status 2 | Go |
0x03 | Overcurrent Protection (OCP) Status 3 | Go |
0x04 | Open-Load Detect (OLD) Status 1 | Go |
0x05 | Open-Load Detect (OLD) Status 2 | Go |
0x06 | Open-Load Detect (OLD) Status 3 | Go |