ZHCSJB5B September 2019 – December 2019 DRV8904-Q1 , DRV8906-Q1 , DRV8908-Q1 , DRV8910-Q1 , DRV8912-Q1
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
The operation control 3 register is shown in Figure 78 and described in Table 31.
Register access type: Read/Write
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| HB12_HS_EN | HB12_LS_EN | HB11_HS_EN | HB11_LS_EN | HB10_HS_EN | HB10_LS_EN | HB9_HS_EN | HB9_LS_EN |
| R/W-0b | R/W-0b | R/W-0b | R/W-0b | R/W-0b | R/W-0b | R/W-0b | R/W-0b |
| Bit | Field | Type | Default | Description |
|---|---|---|---|---|
| 7 | HB12_HS_EN | R/W | 0b |
0b = Half-bridge 12 high-side switch is disabled 1b = Half-bridge 12 high-side switch is enabled |
| 6 | HB12_LS_EN | R/W | 0b |
0b = Half-bridge 12 low-side switch is disabled 1b = Half-bridge 12 low-side switch is enabled |
| 5 | HB11_HS_EN | R/W | 0b |
0b = Half-bridge 11 high-side switch is disabled 1b = Half-bridge 11 high-side switch is enabled |
| 4 | HB11_LS_EN | R/W | 0b |
0b = Half-bridge 11 low-side switch is disabled 1b = Half-bridge 11 low-side switch is enabled |
| 3 | HB10_HS_EN | R/W | 0b |
0b = Half-bridge 10 high-side switch is disabled 1b = Half-bridge 10 high-side switch is enabled |
| 2 | HB10_LS_EN | R/W | 0b |
0b = Half-bridge 10 low-side switch is disabled 1b = Half-bridge 10 low-side switch is enabled |
| 1 | HB9_HS_EN | R/W | 0b |
0b = Half-bridge 9 high-side switch is disabled 1b = Half-bridge 9 high-side switch is enabled |
| 0 | HB9_LS_EN | R/W | 0b |
0b = Half-bridge 9 low-side switch is disabled 1b = Half-bridge 9 low-side switch is enabled |