ZHCSJB5B September 2019 – December 2019 DRV8904-Q1 , DRV8906-Q1 , DRV8908-Q1 , DRV8910-Q1 , DRV8912-Q1
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
The overcurrent protection (OCP) status 2 register is shown in Figure 99 and described in Table 56.
Register access type: Read only
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| HB8_HS_OCP | HB8_LS_OCP | HB7_HS_OCP | HB7_LS_OCP | HB6_HS_OCP | HB6_LS_OCP | HB5_HS_OCP | HB5_LS_OCP |
| R-0b | R-0b | R-0b | R-0b | R-0b | R-0b | R-0b | R-0b |
| Bit | Field | Type | Default | Description |
|---|---|---|---|---|
| 7 | HB8_HS_OCP | R | 0b |
0b = No overcurrent detected on high-side switch of half-bridge 8 1b = Overcurrent detected on high-side switch of half-bridge 8 |
| 6 | HB8_LS_OCP | R | 0b |
0b = No overcurrent detected on low-side switch of half-bridge 8 1b = Overcurrent detected on low-side switch of half-bridge 8 |
| 5 | HB7_HS_OCP | R | 0b |
0b = No overcurrent detected on high-side switch of half-bridge 7 1b = Overcurrent detected on high-side switch of half-bridge 7 |
| 4 | HB7_LS_OCP | R | 0b |
0b = No overcurrent detected on low-side switch of half-bridge 7 1b = Overcurrent detected on low-side switch of half-bridge 7 |
| 3 | HB6_HS_OCP | R | 0b |
0b = No overcurrent detected on high-side switch of half-bridge 6 1b = Overcurrent detected on high-side switch of half-bridge 6 |
| 2 | HB6_LS_OCP | R | 0b |
0b = No overcurrent detected on low-side switch of half-bridge 6 1b = Overcurrent detected on low-side switch of half-bridge 6 |
| 1 | HB5_HS_OCP | R | 0b |
0b = No overcurrent detected on high-side switch of half-bridge 5 1b = Overcurrent detected on high-side switch of half-bridge 5 |
| 0 | HB5_LS_OCP | R | 0b |
0b = No overcurrent detected on low-side switch of half-bridge 5 1b = Overcurrent detected on low-side switch of half-bridge 5 |