ZHCSJB5B September 2019 – December 2019 DRV8904-Q1 , DRV8906-Q1 , DRV8908-Q1 , DRV8910-Q1 , DRV8912-Q1
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
The open-load detect (OLD) status 3 register is shown in Figure 103 and described in Table 60.
Register access type: Read only
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | |||||||
R-0b | R-0b | R-0b | R-0b | R-0b | R-0b | R-0b | R-0b |
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7-0 | Reserved | R | 0b | Reserved. |