ZHCSEP5D January 2016 – November 2018 DRV8884
PRODUCTION DATA.
The DRV8884 decay mode is selected by setting the quad-level DECAY pin to the voltage range in Table 6.
DECAY | INCREASING STEPS | DECREASING STEPS |
---|---|---|
100 mV
Can be tied to ground |
Slow decay | Mixed decay: 30% fast |
300 mV, 15 kΩ to GND | Mixed decay: 30% fast | Mixed decay: 30% fast |
1.0 V, 45 kΩ to GND | Mixed decay: 60% fast | Mixed decay: 60% fast |
2.9 V
Can be tied to DVDD |
Slow decay | Slow decay |
Increasing and decreasing current are defined in Figure 17. For the slow/mixed decay mode, the decay mode is set as slow during increasing current steps and mixed decay during decreasing current steps. In full-step mode, the decreasing steps decay mode is always used.