ZHCSIO5B October 2017 – January 2021 DRV8873-Q1
PRODUCTION DATA
Table 8-1 lists the example input parameters for the system design.
| DESIGN PARAMETERS | REFERENCE | EXAMPLE VALUE |
|---|---|---|
| Supply voltage | VM | 13.5 V |
| Motor RMS current | IRMS | 2.5 A |
| Motor winding inductance | LM | 2.9 mH |
| Motor current trip point | ITRIP | 6.5 A |
| PWM frequency | fPWM | 10 kHz |
| Sense resistor | RSENSE | 1.5 kΩ |
| Rise and fall times (slew rate) | tSR | 1 µs |