ZHCSIO5B October 2017 – January 2021 DRV8873-Q1
PRODUCTION DATA
Table 7-1 lists the recommended external components for the device.
| COMPONENT | PIN 1 | PIN 2 | RECOMMENDED |
|---|---|---|---|
| CVM1 | VM | GND | 0.1-µF ceramic capacitor rated for VM |
| CVM2 | VM | GND | Bulk capacitor rated for VM |
| CVCP | VCP | VM | 16-V, 1-µF ceramic capacitor |
| CFLY | CPH | CPL | 47-nF capacitor rated for VM |
| CDVDD | DVDD | GND | 6.3-V, 1-µF ceramic capacitor |
| RnFAULT | VCC(1) | nFAULT | ≥ 10-kΩ pullup resistor |
| RMODE | MODE | GND or DVDD | Device hardware interface |
| RSENSE-1 | IPROPI1 | GND | Resistors to convert mirrored current into a voltage |
| RSENSE-2 | IPROPI2 | GND | Resistors to convert mirrored current into a voltage |