ZHCSQT3K October 2009 – January 2022 DRV8824
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
The DRV8824 contains two H-bridge motor drivers with current-control PWM circuitry. Figure 7-1 shows a block diagram of the motor control circuitry.
Figure 7-1 Motor Control CircuitryNote that there are multiple VMx motor power supply pins. All VMx pins must be connected together to the motor supply voltage.