ZHCSEB6 October   2015 DRV8704
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
    6. 6.6 SPI Timing Requirements
    7. 6.7 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  PWM Motor Drivers
      2. 7.3.2  Direct PWM Input Mode (Dual Brushed DC Gate Driver)
      3. 7.3.3  Current Regulation
      4. 7.3.4  Decay Modes
      5. 7.3.5  Blanking Time
      6. 7.3.6  Gate Drivers
      7. 7.3.7  Configuring Gate Drivers
      8. 7.3.8  External FET Selection
      9. 7.3.9  Protection Circuits
        1. 7.3.9.1 Overcurrent Protection (OCP)
        2. 7.3.9.2 Gate Driver Fault (PDF)
        3. 7.3.9.3 Thermal Shutdown (TSD)
        4. 7.3.9.4 Undervoltage Lockout (UVLO)
      10. 7.3.10 Serial Data Format
    4. 7.4 Device Functional Modes
    5. 7.5 Register Maps
      1. 7.5.1 Control Registers
        1. 7.5.1.1 CTRL Register (Address = 0x00h)
        2. 7.5.1.2 TORQUE Register (Address = 0x01h)
        3. 7.5.1.3 OFF Register (Address = 0x02h)
        4. 7.5.1.4 BLANK Register (Address = 0x03h)
        5. 7.5.1.5 DECAY Register (Address = 0x04h)
        6. 7.5.1.6 Reserved Register Address = 0x05h
        7. 7.5.1.7 DRIVE Register Address = 0x06h
        8. 7.5.1.8 STATUS Register (Address = 0x07h)
  8. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 External FET Selection
        2. 8.2.2.2 IDRIVE Configuration
        3. 8.2.2.3 Current Chopping Configuration
        4. 8.2.2.4 Decay Modes
        5. 8.2.2.5 Sense Resistor
      3. 8.2.3 Application Curves
  9. 9 Power Supply Recommendations
    1. 9.1 Bulk Capacitance
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11器件和文档支持
    1. 11.1 社区资源
    2. 11.2 商标
    3. 11.3 静电放电警告
    4. 11.4 Glossary
  12. 12机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

7 Detailed Description

7.1 Overview

The DRV8704 is a dual-brushed motor controller that uses external N-channel MOSFETs to drive two brushed DC motors.

Motor current can be accurately controlled using adaptive blanking time and various current decay modes, including an auto-mixed decay mode.

A simple PWM interface allows easy interfacing to controller circuits. A SPI serial interface is used to program the device operation. Output current (torque), gate drive settings, and decay mode are all programmable through a SPI serial interface.

Internal shutdown functions are provided for overcurrent protection, short-circuit protection, UVLO, and overtemperature. Fault conditions are indicated by a FAULTn pin, and each fault condition is reported by a dedicated bit through SPI.

7.2 Functional Block Diagram

DRV8704 fbd_lvsd29.gif

7.3 Feature Description

7.3.1 PWM Motor Drivers

The DRV8704 contains two H-bridge motor gate drivers with current-control PWM circuitry.

7.3.2 Direct PWM Input Mode (Dual Brushed DC Gate Driver)

In direct PWM input mode, the AIN1, AIN2, BIN1, and BIN2 directly control the state of the output drivers. This allows for driving up to two brushed DC motors. Table 1 shows the logic.

Table 1. Output Control Logic Table

SLEEPn xIN1 xIN2 xOUT1 xOUT2 DESCRIPTION
0 X X Hi-Z Hi-Z Sleep mode; H-bridge disabled Hi-Z
1 0 0 Hi-Z Hi-Z Coast; H-bridge disabled Hi-Z
1 0 1 L H Reverse (current xOUT2 → xOUT1)
1 1 0 H L Forward (current xOUT1 → xOUT2)
1 1 1 L L Brake; low-side slow decay

In direct PWM mode, the current control circuitry is still active. The full-scale VREF is set to 2.75 V. The TORQUE register may be used to scale this value, and the ISEN sense amplifier gain may still be set using the ISGAIN bits of the CTRL register.

DRV8704 direct_PWM_lvsd29.gif Figure 8. Motor Driver Block Diagram

7.3.3 Current Regulation

The current through the motor windings is regulated by an adjustable fixed-off-time PWM current regulation circuit. When an H-bridge is enabled, current rises through the winding at a rate dependent on the DC voltage and inductance of the winding and the magnitude of the back EMF present. Once the current hits the current chopping threshold, the bridge disables the current for a fixed period of time, which is programmable between 525 ns and 128 µs by writing to the TOFF bits in the OFF register. After the off time expires, the bridge is re-enabled, starting another PWM cycle.

Note that the decay mode is set by DECMOD bits in the DECAY register. Slow, fast, mixed, or auto mixed decay modes are available.

The chopping current is set by a comparator which compares the voltage across a current sense resistor connected to the xISENx pins, multiplied by the gain of the current sense amplifier, with a reference voltage. The current sense amplifier is programmable in the CTRL register.

When driving in PWM mode, the chopping current is calculated as follows:

Equation 1. DRV8704 eq_01_Ichop_lvsd29.gif

where

  • TORQUE is the setting of the TORQUE bits
  • ISGAIN is the programmed gain of the ISENSE amplifiers (5, 10, 20, or 40).

7.3.4 Decay Modes

During PWM current chopping, the H-bridge is enabled to drive current through the motor winding until the PWM current chopping threshold is reached. This is shown in the diagram below as case 1. The current flow direction shown indicates positive current flow in the step table below.

Once the chopping current threshold is reached, the H-bridge can operate in two different states, fast decay or slow decay.

In fast decay mode, once the PWM chopping current level has been reached, the H-bridge reverses state to allow winding current to flow in a reverse direction. If the winding current approaches zero, the bridge is disabled to prevent any reverse current flow. Fast decay mode is shown in the diagram below as case 2.

In slow decay mode, winding current is recirculated by enabling both of the low-side FETs in the bridge. This is shown as case 3 in Figure 9.

DRV8704 decay_modes_lvsd29.gif Figure 9. Decay Mode Current
DRV8704 tim_decay_lvsd29.gif Figure 10. Decay Mode Comparison

The DRV8704 supports fast decay and slow decay modes. In addition it supports fixed mixed decay and auto mixed decay modes. Decay mode is selected by the DECMOD bits in the DECAY register.

Mixed decay mode begins as fast decay, but after a programmable period of time (set by the TDECAY bits in the DECAY register) switches to slow decay mode for the remainder of the fixed off time.

Auto mixed decay mode samples the current level at the end of the blanking time, and if the current is above the Itrip threshold, immediately changes the H-bridge to fast decay. During fast decay, the (negative) current is monitored, and when it falls below the Itrip threshold (and another blanking time has passed), the bridge is switched to slow decay. Once the fixed off time expires, a new cycle is started.

If the bridge is turned on and at the end of tBLANK the current is below the Itrip threshold, the bridge remains on until the current reaches Itrip. Then slow decay is entered for the fixed off time, and a new cycle begins.

Refer to Figure 11.

The upper waveform shows the behavior if I < Itrip at the end of tBLANK. This is a stable, slow decay mode of operation.

The lower waveform shows what happens when I > Itrip at the end of tBLANK. Note that (at slow motor speeds, where back EMF is not significant), the current increase during the ON phase is the same magnitude as the current decrease in fast decay, since both times are controlled by tBLANK, and the rate of change is the same (full VM is applied to the load inductance in both cases, but in opposite directions). In this case, the current will gradually be driven down until the peak current is just hitting Itrip at the end of the blanking time, after which some cycles will be slow decay, and some will be mixed decay.

DRV8704 tim_tblank_lvsd29.gif Figure 11. Auto Mixed Decay

To accurately detect zero current, an internal offset has been intentionally placed in the zero current detection circuit. If an external filter is placed on the current sense resistor to the xISENN and xISENP pins, symmetry must be maintained. This means that any resistance between the bottom of the RISENSE resistor and xISENN must be matched by the same resistor value (1% tolerance) between the top of the RISENSE resistor and xISENP. Ensure a maximum resistance of 500 Ω. The capacitor value should be chosen such that the RC time constant is between 50 and 60 ns. Any external filtering on these pins is optional and not required for operation.

DRV8704 fbd_2_lvsd29.gif Figure 12. Optional Filtering for Sense Amplifiers

7.3.5 Blanking Time

After the current is enabled in an H-bridge, the voltage on the ISEN pin is ignored for a period of time before enabling the current sense circuitry. This blanking time is adjustable from 500 ns to 5.14 µs, in 20-ns increments, by setting the TBLANK bits in the BLANK register. Note that the blanking time also sets the minimum drive time of the PWM.

The same blanking time is applied to the fast decay period in auto mixed decay mode. The PWM will ignore any transitions on Itrip after entering fast decay mode, until the blanking time has expired.

7.3.6 Gate Drivers

An internal charge pump circuit and pre-drivers inside the DRV8704 directly drive N-channel MOSFETs, which drive the motor current.

The peak drive current of the pre-drivers is adjustable by setting the bits in the DRIVE register. Peak source currents may be set to 50 mA, 100 mA, 150 mA, or 200 mA. The peak sink current is approximately 2× the peak source current. Adjusting the peak current will change the output slew rate, which also depends on the FET input capacitance and gate charge.

When changing the state of the output, the peak current is applied for a short period of time (tDRIVE), to charge the gate capacitance. After this time, a weak current source is used to keep the gate at the desired state. When selecting the gate drive strength for a given external FET, the selected current must be high enough to fully charge and discharge the gate during the time when driven at full current, or excessive power will be dissipated in the FET.

During high-side turn-on, the low-side gate is pulled low. This prevents the gate-drain capacitance of the low-side FET from inducing turn-on.

The pre-driver circuits include enforcement of a dead time in analog circuitry, which prevents the high-side and low-side FETs from conducting at the same time. Additional dead time is added with digital delays. This delay can be selected by setting the DTIME bits in the CTRL register.

DRV8704 tim_HS_LS_drv_lvsd29.gif Figure 13. Gate Driver
DRV8704 gate_source_lvsd29.gif Figure 14. Gate Driver Source Capability
DRV8704 gate_sink_lvsd29.gif Figure 15. Gate Driver Sink Capability

7.3.7 Configuring Gate Drivers

IDRIVE and TDRIVE are selected based on the size of external FETs used. These registers need to be configured so that the FET gates are charged completely during TDRIVE. If IDRIVE and TDRIVE are chosen to be too low for a given FET, then the FET may not turn on completely. It is suggested to adjust these values in-system with the required external FETs and motors in order to determine the best possible setting for any application.

Note that TDRIVE will not increase the PWM time or change the PWM chopping frequency.

In a system with capacitor charge Q and desired rise time RT, IDRIVE, and TDRIVE can be initially selected based on:

Equation 2. DRV8704 eq_08_idrive_lvsd29.gif
Equation 3. TDRIVE > 2 × RT

For best results, select the smallest IDRIVE and TDRIVE that meet the above conditions.

Example:

If the gate charge is 15 nC and the desired rise time is 400 ns, then select

IDRIVEP = 50 mA, IDRIVEN = 100 mA

TDRIVEP = TDRIVEN = 1050 ns

7.3.8 External FET Selection

In a typical setup, the DRV8704 can support external FETs over 50 nC each. However, this capacity can be lower or higher based on the device operation. For an accurate calculation of FET driving capacity, use Equation 4.

Equation 4. DRV8704 eq_02_Q_lvsd29.gif

Example:

If a DTIME is set to 0 (410 ns), TBLANK is set to 0 (1 µs), and TOFF is set to 0 (525 ns), then the DRV8704 will support Q < 11.5 nC FETs. (Please note that this is an absolute worst-case scenario with a PWM frequency about 430 kHz)

If a DTIME is set to 0 (410 ns), TBLANK is set to 0 (1 µs), and TOFF is set to 0x14 (10 µs), then the DRV8704 will support Q < 59 nC FETs (PWM frequency about 85 kHz).

If a DTIME is set to 0 (410 ns), TBLANK is set to 0 (1 µs), and TOFF is set to 0x60 (48 µs), then the DRV8704 will support Q < 249 nC FETs (PWM frequency about 20 kHz).

7.3.9 Protection Circuits

The DRV8704 is fully protected against undervoltage, overcurrent, and overtemperature events.

7.3.9.1 Overcurrent Protection (OCP)

Overcurrent is sensed by monitoring the voltage drop across the external FETs. If the voltage across a driven FET exceeds the value programmed by the OCPTH bits in the DRIVE register for more than the time period specified by the OCPDEG bits in the DRIVE register, an OCP event is recognized. During an OCP event, the H-bridge experiencing the OCP event is disabled. In addition, the corresponding xOCP bit in the STATUS register is set, and the FAULTn pin is driven low. The H-bridge (or H-bridges) will remain off, and the xOCP bit will remain set, until it is written to 0, or the device is reset.

7.3.9.2 Gate Driver Fault (PDF)

If excessive current is detected on the gate drive outputs (which would be indicative of a failed/shorted output FET or PCB fault), the H-bridge experiencing the fault is disabled, the xPDF bit in the STATUS register is set, and the FAULTn pin is driven low. The H-bridge will remain off, and the xPDF bit will remain set until it is written to 0, or the device is reset.

7.3.9.3 Thermal Shutdown (TSD)

If the die temperature exceeds safe limits, all FETs in the H-bridge will be disabled, the OTS bit in the STATUS register will be set, and the FAULTn pin will be driven low. Once the die temperature has fallen to a safe level operation will automatically resume and the OTS bit will reset. The FAULTn pin will be released after operation has resumed.

7.3.9.4 Undervoltage Lockout (UVLO)

If at any time the voltage on the VM pin falls below the undervoltage lockout threshold voltage, all FETs in the H-bridge will be disabled, the UVLO bit in the STATUS register will be set, and the FAULTn pin will be driven low. Operation will resume and the UVLO bit will reset when VM rises above the UVLO threshold. The FAULTn pin will be released after operation has resumed.

7.3.10 Serial Data Format

The serial data consists of a 16-bit serial write, with a read/write bit, 3 address bits and 12 data bits. The three address bits identify one of the registers defined in the register section above. To complete the read or write transaction, SCS must be set to a logic 0.

To write to a register, data is shifted in after the address as shown in the timing diagram below. The first bit at the beginning of the access must be logic low for a write operation.

DRV8704 write_op_lvsd29.gif Figure 16. Serial Write Operation

Data may be read from the registers through the SDATO pin. During a read operation, only the address is used form the SDATI pin; the data bits following are ignored. The first bit at the beginning of the access must be logic high for a read operation.

DRV8704 read_op_lvsd29.gif
1. Any amount of time may pass between bits, as long as SCS stays active high. This allows two 8-bit writes to be used
Figure 17. Serial Read Operation

7.4 Device Functional Modes

The DRV8704 is active unless the nSLEEP pin is brought logic low. In sleep mode the charge pump is disabled, the H-bridge FETs are disabled Hi-Z, and the V5 regulator is disabled. The DRV8704 is brought out of sleep mode automatically if nSLEEP is brought logic high.

If a ‘0’ is written to the ENBL bit, the H-bridge outputs are disabled, but the internal logic will still be active.

Table 2. Functional Modes

CONDITION H-BRIDGE CHARGE PUMP SPI V5
Operating 8 V < VM < 52 V
nSLEEP pin = 1
ENBL bit = 1
Operating Operating Operating Operating
Disabled 8 V < VM < 52 V
nSLEEP pin = 1
ENBL bit = 0
Disabled Operating Operating Operating
Sleep mode 8 V < VM < 52 V
nSLEEP pin = 0
Disabled Disabled Disabled Disabled
Fault encountered Any fault condition met Disabled Depends on fault Depends on fault Depends on fault

7.5 Register Maps

7.5.1 Control Registers

The DRV8704 uses internal registers to control the operation of the motor. The registers are programmed by a serial SPI communications interface. At power-up or reset, the registers will be pre-loaded with default values as shown in Table 3.

Following is a map of the DRV8704 registers:

Table 3. DRV8704 Register Map

NAME 11 10 9 8 7 6 5 4 3 2 1 0 ADDRESS HEX
CTRL DTIME ISGAIN Reserved ENBL R/W 00
TORQUE Reserved TORQUE R/W 01
OFF Reserved PWMMODE TOFF R/W 02
BLANK Reserved TBLANK R/W 03
DECAY Reserved DECMOD TDECAY R/W 04
RESERVED Reserved R/W 05
DRIVE IDRIVEP IDRIVEN TDRIVEP TDRIVEN OCPDEG OCPTH R/W 06
STATUS Reserved UVLO BPDF APDF BOCP AOCP OTS R/W 07

Individual register contents are defined in the following sections.

7.5.1.1 CTRL Register (Address = 0x00h)

Table 4. CTRL Register

BIT NAME SIZE R/W DEFAULT DESCRIPTION
0 ENBL 1 R/W 1 0: Disable motor
1: Enable motor
7-1 Reserved 7 — — Reserved
9-8 ISGAIN 2 R/W 11 ISENSE amplifier gain set
00: Gain of 5 V/V
01: Gain of 10 V/V
10: Gain of 20 V/V
11: Gain of 40 V/V
11-10 DTIME 2 R/W 00 Dead time set
00: 410-ns dead time
01: 460-ns dead time
10: 670-ns dead time
11: 880-ns dead time

7.5.1.2 TORQUE Register (Address = 0x01h)

Table 5. TORQUE Register

BIT NAME SIZE R/W DEFAULT DESCRIPTION
7-0 TORQUE 8 R/W 0xFFh Sets full-scale output current for both H-bridges
11-8 Reserved 4 — — Reserved

7.5.1.3 OFF Register (Address = 0x02h)

Table 6. OFF Register

BIT NAME SIZE R/W DEFAULT DESCRIPTION
7-0 TOFF 8 R/W 0x30h Sets fixed off time, in increments of 525 ns
0x00h: 525 ns
0xFFh: 133.8 µs
8 PWMMODE 1 R/W 1 0: Do not write ‘0’ to this register
1: PWM control mode
11-9 Reserved 3 — — Reserved

7.5.1.4 BLANK Register (Address = 0x03h)

Table 7. BLANK Register

BIT NAME SIZE R/W DEFAULT DESCRIPTION
7-0 TBLANK 8 R/W 0x80h Sets current trip blanking time, in increments of 21 ns
0x00h: 1.05 µs
…
0x32h: 1.05 µs
0x33h: 1.07 µs
…
0xFEh: 5.859 µs
0xFFh: 5.880 µs
Also sets minimum on-time of PWM
11-8 Reserved 4 — — Reserved

7.5.1.5 DECAY Register (Address = 0x04h)

Table 8. DECAY Register

BIT NAME SIZE R/W DEFAULT DESCRIPTION
7-0 TDECAY 8 R/W 0x10h Sets mixed decay transition time, in increments of 525ns
10-8 DECMOD 3 R/W 000 000: Force slow decay at all times
001: Reserved
010: Force fast decay at all times
011: Use mixed decay at all times
100: Reserved
101: Use auto mixed decay at all times
110 – 111: Reserved
11 Reserved 1 — — Reserved

7.5.1.6 Reserved Register Address = 0x05h

Table 9. Reserved Register

BIT NAME SIZE R/W DEFAULT DESCRIPTION
11-0 Reserved 12 — — Reserved

7.5.1.7 DRIVE Register Address = 0x06h

Table 10. DRIVE Register

BIT NAME SIZE R/W DEFAULT DESCRIPTION
1-0 OCPTH 2 R/W 01 OCP threshold
00: 250 mV
01: 500 mV
10: 750 mV
11: 1000 mV
3-2 OCPDEG 2 R/W 01 OCP deglitch time
00: 1.05 µs
01: 2.1 µs
10: 4.2 µs
11: 8.4 µs
5-4 TDRIVEN 2 R/W 10 Gate drive sink time
00: 263 ns
01: 525 ns
10: 1.05 µs
11: 2.10 µs
7-6 TDRIVEP 2 R/W 10 Gate drive source time
00: 263 ns
01: 525 ns
10: 1.05 µs
11: 2.10 µs
9-8 IDRIVEN 2 R/W 11 Gate drive peak sink current
00: 100-mA peak (sink)
01: 200-mA peak (sink)
10: 300-mA peak (sink)
11: 400-mA peak (sink)
11-10 IDRIVEP 2 R/W 11 Gate drive peak source current
00: 50-mA peak (source)
01: 100-mA peak (source)
10: 150-mA peak (source)
11: 200-mA peak (source)

7.5.1.8 STATUS Register (Address = 0x07h)

Table 11. STATUS Register

BIT NAME SIZE R/W DEFAULT DESCRIPTION
0 OTS 1 R 0 0: Normal operation
1: Device has entered overtemperature shutdown
Write a ‘0’ to this bit to clear the fault and resume operation
Operation automatically resumes once temperature has fallen to safe levels
1 AOCP 1 R/W 0 0: Normal operation
1: Channel A overcurrent shutdown
Write a ‘0’ to this bit to clear the fault and resume operation
2 BOCP 1 R/W 0 0: Normal operation
1: Channel B overcurrent shutdown
Write a ‘0’ to this bit to clear the fault and resume operation
3 APDF 1 R/W 0 0: Normal operation
1: Channel A predriver fault
Write a ‘0’ to this bit to clear the fault and resume operation
4 BPDF 1 R/W 0 0: Normal operation
1: Channel B predriver fault
Write a ‘0’ to this bit to clear the fault and resume operation
5 UVLO 1 R 0 0: Normal operation
1: Undervoltage lockout
Write a ‘0’ to this bit to clear the fault and resume operation
The UVLO bit cannot be cleared in sleep mode
Operation automatically resumes once VM has risen
11-6 Reserved 5 — — Reserved