ZHCSOY8B September 2021 – February 2022 DRV8311
PRODUCTION DATA
Table 8-1 lists the recommended values of the external components for the driver.
| COMPONENTS | PIN 1 | PIN 2 | RECOMMENDED |
|---|---|---|---|
| CVM1 | VM | PGND | X5R or X7R, 0.1-µF, VM-rated capacitor |
| CVM2 | VM | PGND | ≥ 10-µF, VM-rated electrolytic capacitor |
| CVIN_AVDD1 | VIN_AVDD | AGND | X5R or X7R, 0.1-µF, VIN_AVDD-rated capacitor |
| CVIN_AVDD2 | VIN_AVDD | AGND | ≥ 10-µF, VIN_AVDD-rated capacitor |
| CCP | CP | VM | X5R or X7R, 16-V, 0.1-µF capacitor |
| CAVDD | AVDD | AGND | X5R or X7R, 0.7 to 7-µF, 6.3-V capacitor |
| RnFAULT | AVDD | nFAULT | 5.1-kΩ, Pullup resistor |
| RSDO | AVDD | SDO | 5.1-kΩ, Pullup resistor (Optional) |
| RMODE | MODE | AGND or AVDD | Section 8.3.3.2 |
| RSLEW | SLEW | AGND or AVDD | Section 8.3.3.2 |
| RGAIN | GAIN | AGND or AVDD | Section 8.3.3.2 |
| CCSAREF | CSAREF | AGND | X5R or X7R, 0.1-µF, CSAREF-rated capacitor |