ZHCSOY8B September 2021 – February 2022 DRV8311
PRODUCTION DATA
Other than VM ULVO, DRV8311 family of devices has under voltage protections for VIN_AVDD, CSAREF, AVDD and CP pins. VINAVDD_UV, CP_UV and AVDD_UV under voltage protections are enabled and cannot be disabled, while CSAREF_UV is disabled by default and can be enabled in SPI variant by configuring CSAREFUV_EN in SYSF_CTRL register.
In hardware device variants, AVDD_UV, VINAVDD_UV, CP_UV protections are enabled, while CSAREF_UV is disabled and the tRETRY is configured for fast automatic retry time to 5 ms.
tRETRY configuration for SPI device variant for all UV protections
If at any time the voltage on VIN_AVDD pin falls lower than the VVINAVDD_UV threshold, all of the integrated FETs, SPI communication is disabled, nFAULT pin is driven low, FAULT and UVP in DEV_STS1 and VINAVDD_UV in SUP_STS are set high. Normal operation starts again automatically (driver operation, the nFAULT pin is released and VINAVDD_UV bit is cleared) after VIN_AVDD pin rises above the VVINAVDD_UV threshold and the tRETRY time elapses. The FAULT and UVP bits stay latched high until a clear fault command is issued either through the CLR_FLT bit or an nSLEEP reset pulse (tRST).
If at any time the voltage on AVDD pin falls lower than the VAVDD_UV threshold, all of the integrated FETs, SPI communication is disabled, nFAULT pin is driven low, FAULT and UVP in DEV_STS1 and AVDD_UV in SUP_STS are set high. Normal operation starts again automatically (driver operation, the nFAULT pin is released and AVDD_UV bit is cleared) after AVDD pin rises above the VAVDD_UV threshold and the tRETRY time elapses. The FAULT and UVP bits stay latched high until a clear fault command is issued either through the CLR_FLT bit or an nSLEEP reset pulse (tRST).
If at any time the voltage on CSAREF pin falls lower than the VCSAREF_UV threshold, CSAREF_UV is recognized. CSA_UV can be enabled or disabled by configuring CSAREFUV_EN. When enabled, after CSAREF_UV event, CSA are disabled, nFAULT pin is driven low, FAULT and UVP in DEV_STS1 and CSAREF_UV in SUP_STS are set high. Normal operation starts again automatically (CSA operation, the nFAULT pin is released and CSAREF_UV bit is cleared) after CSAREF_UV condition is cleared and the tRETRY time elapses. The FAULT and UVP bits stay latched high until a clear fault command is issued either through the CLR_FLT bit or an nSLEEP reset pulse (tRST).
CSAREF_UV is disabled in hardware variant and by default in SPI variants
If at any time the voltage on CP pin falls lower than the VCP_UV threshold, all of the integrated FETs and charge pump operation is disabled, nFAULT pin is driven low, FAULT and UVP in DEV_STS1 and CP_UV in SUP_STS are set high. Normal operation starts again automatically (driver and charge pump operation, the nFAULT pin is released and CP_UV bit is cleared) after CP pin rises above the VCP_UV threshold and the tRETRY time elapses. The FAULT and UVP bits stay latched high until a clear fault command is issued either through the CLR_FLT bit or an nSLEEP reset pulse (tRST).