ZHCSPH2 January 2022 DRV8251A
PRODUCTION DATA
| DESIGN PARAMETER | REFERENCE | EXAMPLE VALUE |
|---|---|---|
| Motor voltage | VM | 14.4 V |
| Motor current trip point | ITRIP | 900 mA |
| VREF voltage | VREF | 2 V |
| IPROPI resistance | RIPROPI | 1.5 kΩ |
| Stall current trip point | ISTALL | 500 mA |
| Stall IPROPI voltage trip point | VIPROPI,STALL | 1 V |
| Inrush current ignore time | tINRUSH | 65 ms |
| Stall detection time | tSTALL | 65 ms |