ZHCSPH2 January 2022 DRV8251A
PRODUCTION DATA
| DESIGN PARAMETER | REFERENCE | EXAMPLE VALUE |
|---|---|---|
| Motor voltage | VVM | 12 V |
| Average motor current | IAVG | 0.8 A |
| Motor inrush (startup) current | IINRUSH | 2.1 A |
| Motor stall current | ISTALL | 2.1 A |
| Motor current trip point | ITRIP | 1.9 A |
| VREF voltage | VREF | 3.3 V |
| IPROPI sense resistance | RIPROPI | 1.5 kΩ |
| PWM frequency | fPWM | 50 kHz |