ZHCSHC2C October 2017 – July 2018 DRV5055-Q1
PRODUCTION DATA.
Magnets generally produce weaker fields as temperature increases. The DRV5055-Q1 compensates by increasing sensitivity with temperature, as defined by the parameter STC. The sensitivity at TA = 125°C is typically 12% higher than at TA = 25°C. The DRV5055A5 absolute value of sensitivity increases with temperature.