ZHCSHC2C October 2017 – July 2018 DRV5055-Q1
PRODUCTION DATA.
The DRV5055-Q1 is a 3-pin linear Hall effect sensor with fully integrated signal conditioning, temperature compensation circuits, mechanical stress cancellation, and amplifiers. The device operates from 3.3-V and 5-V (±10%) power supplies, measures magnetic flux density, and outputs a proportional analog voltage that is referenced to VCC.