ZHCSHC2C October 2017 – July 2018 DRV5055-Q1
PRODUCTION DATA.
When the DRV5055-Q1 is powered, the DRV5055-Q1 outputs an analog voltage according to Equation 1:
where
As an example, consider the DRV5055A3 with VCC = 3.3 V, a temperature of 50°C, and 67 mT applied.
Excluding tolerances, VOUT = 1650 mV + 67 mT × (15 mV/mT × (1 + 0.0012/°C × (50°C – 25°C))) = 2685 mV.