ZHCS408C August   2011  – June 2015 DRV201
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
    6. 6.6 Data Transmission Timing
    7. 6.7 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 VCM Driver Output Stage Operation
      2. 7.3.2 Ringing Compensation
    4. 7.4 Device Functional Modes
      1. 7.4.1 Modes of Operation
    5. 7.5 Programming
      1. 7.5.1 I2C Bus Operation
        1. 7.5.1.1 Single Write to a Defined Location
        2. 7.5.1.2 Single Read from a Defined Location and Current Location
        3. 7.5.1.3 Sequential Read and Write
      2. 7.5.2 I2C Device Address, Start and Stop Condition
    6. 7.6 Register Maps
      1. 7.6.1 Register Address Map
      2. 7.6.2 Control Register (Control) Address - 0x02h
      3. 7.6.3 VCM MSB Current Control Register (VCM_Current_MSB) Address - 0x03h
      4. 7.6.4 VCM LSB Current Control Register (VCM_Current_LSB) Address - 0x04h
      5. 7.6.5 Status Register (Status) Address - 0x05h
      6. 7.6.6 Mode Register (Mode) Address - 0x06h
      7. 7.6.7 VCM Resonance Frequency Register (VCM_FREQ) Address - 0x07h
  8. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 VCM Mechanical Ringing Frequency
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 User Example 1
        2. 8.2.2.2 User Example 2
      3. 8.2.3 Application Curves
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11器件和文档支持
    1. 11.1 社区资源
    2. 11.2 商标
    3. 11.3 静电放电警告
    4. 11.4 Glossary
  12. 12机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Detailed Description

Overview

The DRV201 device is intended for high performance autofocus in camera modules. The device is used to control the current in the voice coil motor (VCM). The current in the VCM generates a magnetic field which forces the lens stack connected to a spring to move. The VCM current and thus the lens position can be controlled via the I2C interface and an auto focus function can be implemented.

The device connects to a video processor or image sensor through a standard I2C interface which supports up to 400-kbit/s data rate. The digital interface supports IO levels from 1.8 V to 3.3 V. All pins have 4-kV HBM ESD rating.

When SCL is low for at least 0.5 ms, the device enters SHUTDOWN mode. If SCL goes from low to high the driver enters STANDBY mode in less than 100 μs and default register values are set as shown in Figure 5. ACTIVE mode is entered whenever the VCM_CURRENT register is set to something else than zero.

DRV201 pwr_up_lvsb25.gif Figure 5. Power-up and Power-down Sequence

VCM current can be controlled via an I2C interface and VCM_CURRENT registers. Lens stack is connected to a spring which causes a dampened ringing in the lens position when current is changed. This mechanical ringing is compensated internally by generating an optimized ramp whenever the current value in the VCM_CURRENT register is changed. This enables a fast autofocus algorithm and pleasant user experience.

Current in the VCM can be generated with a linear or PWM control. In linear mode the high side PMOS is configured as a current source and current is set by the VCM_CURRENT control register. In PWM control the VCM is driven with a half bridge driver. With PWM control the VCM current is increased by connecting the VCM between VBAT and GND through the high side PMOS and then released to a freewheeling mode through the sense resistor and low side NMOS. PWM mode switching frequency can be selected from 0.5 MHz up to 4 MHz through a CONTROL register. PWM or linear mode can be selected with the PWM/LIN bit in the MODE register.

Functional Block Diagram

DRV201 fbd_lvsb25.gif

Feature Description

VCM Driver Output Stage Operation

Current in the VCM can be controlled with a linear or PWM mode output stage. Output stage is enabled in ACTIVE mode which can be controlled through VCM_CURRENT control register and the output stage mode is selected from MODE register bit PWM/LIN.

In linear mode the output PMOS is configured to a high side current source and current can be controlled from a VCM_CURRENT registers.

In PWM control the VCM is driven with a half bridge driver. With PWM control the VCM current is increased by connecting the VCM between VBAT and GND through the high side PMOS and then released to a freewheeling mode through the sense resistor and low side NMOS. Current in the VCM is sensed with a 1-Ω sense resistor which is connected into an error amplifier input where the other input is controlled by the 10-bit DAC output. PWM mode switching frequency can be selected from 0.5 MHz up to 4 MHz through a CONTROL register. PWM or linear mode can be selected with the PWM/LIN bit in the MODE register.

Ringing Compensation

VCM current can be controlled via an I2C interface and VCM_CURRENT registers. Lens stack is connected to a spring which causes a dampened ringing in the lens position when current is changed. This mechanical ringing is compensated internally by generating an optimized ramp whenever the current value in the VCM_CURRENT register is changed. This enables a fast auto focus algorithm and pleasant user experience.

Ringing compensation is dependent on the VCM resonance frequency, and this can be controlled via VCM_FREQ register (07h) from 50 Hz up 150 Hz. Table 1 shows the VCM_FREQ register setting for each resonance frequency in 1-Hz steps. If more accurate resonance frequency is available, the control value can be calculated with Equation 1.

Ringing compensation is designed in a way that it can tolerate ±30% frequency variation in the VCM resonance frequency when 2/fVCM compensation is used and ±10% variation with 1/fVCM so only statistical data from the VCM is needed in production.

Table 1. VCM Resonance Frequency Control Register (07h) Table

VCM RESONANCE FREQUENCY [Hz] VCM_FREQ[7:0] (07h) VCM RESONANCE FREQUENCY [Hz] VCM_FREQ[7:0] (07h) VCM RESONANCE FREQUENCY [Hz] VCM_FREQ[7:0] (07h)
DEC BIN DEC BIN DEC BIN
50 0 0 84 154 10011010 118 220 11011100
51 7 111 85 157 10011101 119 222 11011110
52 14 1110 86 160 10100000 120 223 11011111
53 21 10101 87 162 10100010 121 224 11100000
54 27 11011 88 165 10100101 122 226 11100010
55 34 100010 89 167 10100111 123 227 11100011
56 40 101000 90 170 10101010 124 228 11100100
57 46 101110 91 172 10101100 125 229 11100101
58 52 110100 92 174 10101110 126 231 11100111
59 58 111010 93 177 10110001 127 232 11101000
60 63 111111 94 179 10110011 128 233 11101001
61 68 1000100 95 181 10110101 129 234 11101010
62 73 1001001 96 183 10110111 130 235 11101011
63 78 1001110 97 185 10111001 131 236 11101100
64 83 1010011 98 187 10111011 132 238 11101110
65 88 1011000 99 189 10111101 133 239 11101111
66 92 1011100 100 191 10111111 134 240 11110000
67 96 1100000 101 193 11000001 135 241 11110001
68 101 1100101 102 195 11000011 136 242 11110010
69 105 1101001 103 197 11000101 137 243 11110011
70 109 1101101 104 198 11000110 138 244 11110100
71 113 1110001 105 200 11001000 139 245 11110101
72 116 1110100 106 202 11001010 140 246 11110110
73 120 1111000 107 204 11001100 141 247 11110111
74 124 1111100 108 205 11001101 142 248 11111000
75 127 1111111 109 207 11001111 143 249 11111001
76 130 10000010 110 208 11010000 144 250 11111010
77 134 10000110 111 210 11010010 145 251 11111011
78 137 10001001 112 212 11010100 146 251 11111011
79 140 10001100 113 213 11010101 147 252 11111100
80 143 10001111 114 215 11010111 148 253 11111101
81 146 10010010 115 216 11011000 149 254 11111110
82 149 10010101 116 217 11011001 150 255 11111111
83 152 10011000 117 219 11011011 — — —

Device Functional Modes

Modes of Operation

    SHUTDOWN

    If the driver detects SCL has a DC level below 0.63 V for duration of at least 0.5 ms, the driver will enter SHUTDOWN mode. This is the lowest power mode of operation. The driver will remain in SHUTDOWN for as long as SCL pin remain low.

    STANDBY

    If SCL goes from low to high the driver enters STANDBY mode and sets the default register values. In this mode registers can be written to through the I2C interface. Device will be in STANDBY mode when VCM_CURRENT register is set to zero. From ACTIVE mode the device will enter STANDBY if the SW_RST bit of the CONTROL register is set. In this case all registers will be reset to default values.

    STANDBY mode is entered from ACTIVE mode if any of the following faults occur: Over temperature protection fault (OTPF), VCM short (VCMS), or VCM open (VCMO). When STANDBY mode is entered due to a fault condition current register is cleared.

    ACTIVE

    The device is in ACTIVE mode whenever the VCM_CURRENT control is set to something else than zero through the I2C interface. In ACTIVE mode VCM driver output stage is enabled all the time resulting in higher power consumption. The device remains in ACTIVE mode until the SW_RST bit in the CONTROL register is set, SCL is pulled low for duration of 0.5 ms, VCM_CURRENT control is set to zero, or any of the following faults occur: Over temperature protection fault (OTPF), VCM short (VCMS), or VCM open (VCMO). If ACTIVE mode is entered after fault the status register is automatically cleared.

Programming

I2C Bus Operation

The I2C bus is a communications link between a controller and a series of slave terminals. The link is established using a two-wired bus consisting of a serial clock signal (SCL) and a serial data signal (SDA). The serial clock is sourced from the controller in all cases where the serial data line is bi-directional for data communication between the controller and the slave terminals. Each device has an open drain output to transmit data on the serial data line. An external pullup resistor must be placed on the serial data line to pull the drain output high during data transmission.

The DRV201 hosts a slave I2C interface that supports data rates up to 400 kbit/s and auto-increment addressing and is compliant to I2C standard 3.

DRV201 supports four different read and two different write operations: single read from a defined location, single read from a current location, sequential read starting from a defined location, sequential read from current location, single write to a defined location, sequential write starting from a defined location. All different read and write operations are described below.

Single Write to a Defined Location

Figure 6 shows the format of a single write to a defined register. First, the master issues a start condition followed by a seven-bit I2C address. Next, the master writes a zero to conduct a write operation. Upon receiving an acknowledge from the slave, the master writes the eight-bit register number across the bus. Following a second acknowledge, DRV201 sets the I2C register to a defined value and the master writes the eight-bit data value across the bus. Upon receiving a third acknowledge, DRV201 auto increments the internal I2C register number by one and the master issues a stop condition. This action concludes the register write.

DRV201 single_write_lvsb25.gif Figure 6. Single Write

Single Read from a Defined Location and Current Location

Figure 7 shows the format of a single read from a defined location. First, the master issues a start condition followed by a seven-bit I2C address. Next, the master writes a zero to conduct a write operation. Upon receiving an acknowledge from the slave, the master writes the eight-bit register number across the bus. Following a second acknowledge, DRV201 sets the internal I2C register number to a defined value. Then the master issues a repeat start condition and a seven-bit I2C address followed by a one to conduct a read operation. Upon receiving a third acknowledge, the master releases the bus to the DRV201. The DRV201 then writes the eight-bit data value from the register across the bus. The master acknowledges receiving this byte and issues a stop condition. This action concludes the register read.

DRV201 single_read_defined_lvsb25.gif Figure 7. Single Read from a Defined Location

Figure 8 shows the single read from the current location. If the read command is issued without defining the register number first, DRV201 writes out the data from the current register from the device memory.

DRV201 single_read_current_lvsb25.gif Figure 8. Single Read from the Current Location

Sequential Read and Write

Sequential read and write allows simple and fast access to DRV201 registers. Figure 9 shows sequential read from a defined location. If the master doesn’t issue a stop condition after giving ACK, DRV201 auto increments the register number and writes the data from the next register.

DRV201 sequential_read_defined_lvsb25.gif Figure 9. Sequential Read from a Defined Location

Figure 10 shows the sequential write. If the master doesn’t issue a stop condition after giving ACK, DRV201 auto increments it’s register by one and the master can write to the next register.

DRV201 sequential_write_lvsb25.gif Figure 10. Sequential Write

If read is started without writing the register value first, DRV201 writes out data from the current location. If the master doesn’t issue a stop condition after giving ACK, DRV201 auto increments the I2C register and writes out the data. This continues until the master issues a stop condition. This is shown in Figure 11.

DRV201 sequential_read_current_lvsb25.gif Figure 11. Sequential Read Starting from a Current Location

I2C Device Address, Start and Stop Condition

Data transmission is initiated with a start bit from the controller as shown in Figure 12. The start condition is recognized when the SDA line transitions from high to low during the high portion of the SCL signal. Upon reception of a start bit, the device will receive serial data on the SDA input and check for valid address and control information. SDA data is latched by DRV201 on the rising edge of the SCL line. If the appropriate device address bits are set for the device, DRV201 issues the ACK by pulling the SDA line low on the next falling edge after 8th bit is latched. SDA is kept low until the next falling edge of the SCL line.

Data transmission is completed by either the reception of a stop condition or the reception of the data word sent to the device. A stop condition is recognized as a low to high transition of the SDA input during the high portion of the SCL signal. All other transitions of the SDA line must occur during the low portion of the SCL signal. An acknowledge is issued after the reception of valid address, sub-address and data words. Reference Figure 13.

DRV201 str_stop_lvsb25.gif Figure 12. I2C Start/Stop/Acknowledge Protocol
DRV201 I2C_tx_tim_lvsb25.gif Figure 13. I2C Data Transmission Protocol

Register Maps

Register Address Map

REGISTER ADDRESS (HEX) NAME DEFAULT
VALUE
DESCRIPTION
1 01 not used
2 02 CONTROL 0000 0010 Control register
3 03 VCM_CURRENT_MSB 0000 0000 Voice coil motor MSB current control
4 04 VCM_CURRENT_LSB 0000 0000 Voice coil motor LSB current control
5 05 STATUS 0000 0000 Status register
6 06 MODE 0000 0000 Mode register
7 07 VCM_FREQ 1000 0011 VCM resonance frequency
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset

Control Register (Control) Address – 0x02h

Figure 14. Control Register (Control) Address – 0x02h Map
DATA BIT D7 D6 D5 D4 D3 D2 D1 D0
FIELD NAME not used not used not used not used not used not used EN_RING RESET
READ/WRITE R R R R R R R/W R/W
RESET VALUE 0 0 0 0 0 0 1 0

Table 2. Bit Definitions

FIELD NAME BIT DEFINITION
RESET Forced software reset (reset all registers to default values) and device goes into STANDBY. RESET bit is automatically cleared when written high.
0 – inactive
1 – device goes to STANDBY
EN_RING Enables ringing compensation.
0 – disabled
1 – enabled

VCM MSB Current Control Register (VCM_Current_MSB) Address – 0x03h

Figure 15. VCM MSB Current Control Register (VCM_Current_MSB) Address – 0x03h Map
DATA BIT D7 D6 D5 D4 D3 D2 D1 D0
FIELD NAME not used not used not used not used not used not used VCM_CURRENT[9:8]
READ/WRITE R R R R R R R/W
RESET VALUE 0 0 0 0 0 0 0 0

Table 3. Bit Definitions

FIELD NAME BIT DEFINITION
VCM_CURRENT[9:8] VCM current control
00 0000 0000b – 0 mA
00 0000 0001b – 0.1 mA
00 0000 0010b – 0.2 mA
…
11 1111 1110b – 102.2 mA
11 1111 1111b – 102.3 mA

NOTE

When setting the current in DRV201 both VCM_CURRENT_MSB and VCM_CURRENT_LSB registers have to be updated. DRV201 starts updates the current after LSB register write is completed.

VCM LSB Current Control Register (VCM_Current_LSB) Address – 0x04h

Figure 16. VCM LSB Current Control Register (VCM_Current_LSB) Address – 0x04h Map
DATA BIT D7 D6 D5 D4 D3 D2 D1 D0
FIELD NAME VCM_CURRENT[7:0]
READ/WRITE R/W
RESET VALUE 0 0 0 0 0 0 0 0

Table 4. Bit Definitions

FIELD NAME BIT DEFINITION
VCM_CURRENT[7:0] VCM current control
00 0000 0000b – 0 mA
00 0000 0001b – 0.1 mA
00 0000 0010b – 0.2 mA
…
11 1111 1110b – 102.2 mA
11 1111 1111b – 102.3 mA

NOTE

When setting the current in DRV201 both VCM_CURRENT_MSB and VCM_CURRENT_LSB registers have to be updated. DRV201 starts updates the current after LSB register write is completed.

Status Register (Status) Address – 0x05h

Figure 17. Status Register (Status) Address – 0x05h Map(1)
DATA BIT D7 D6 D5 D4 D3 D2 D1 D0
FIELD NAME not used not used not used TSD VCMS VCMO UVLO OVC
READ/WRITE R R/WR R R R R R R
RESET VALUE 0 0 0 0 0 0 0 0
Status bits are cleared when device changes it’s state from standby to active. If TSD was tripped the device goes into Standby and will not allow the transition into Active until the device cools down and TSD is cleared.

Table 5. Bit Definitions

FIELD NAME BIT DEFINITION
OVC Over current detection
UVLO Undervoltage Lockout
VCMO Voice coil motor open detected
VCMS Voice coil motor short detected
TSD Thermal shutdown detected

Mode Register (Mode) Address – 0x06h

Figure 18. Mode Register (Mode) Address – 0x06h Map
DATA BIT D7 D6 D5 D4 D3 D2 D1 D0
FIELD NAME not used not used not used PWM_FREQ[2:0] PWM/LIN RING_MODE
READ/WRITE R R R R/W R/W R/W R/W R/W
RESET VALUE 0 0 0 0 0 0 0 0

Table 6. Bit Definitions

FIELD NAME BIT DEFINITION
RING_MODE Ringing compensation settling time
0 – 2x(1/fVCM)
1 – 1x(1/fVCM)
PWM/LIN Driver output stage in linear or PWM mode
0 – PWM mode
1 – Linear mode
PWM_FREQ[2:0] Output stage PWM switching frequency
000 – 0.5 MHz
001 – 1 MHz
010 – N/A
011 – 2 MHz
100 – N/A
101 – 4.8 MHz
110 – 6.0 MHz
111 – 4 MHz

VCM Resonance Frequency Register (VCM_FREQ) Address – 0x07h

Figure 19. VCM Resonance Frequency Register (VCM_FREQ) Address – 0x07h Map
DATA BIT D7 D6 D5 D4 D3 D2 D1 D0
FIELD NAME VCM_FREQ[7:0]
READ/WRITE R/W
RESET VALUE 1 0 0 0 0 0 1 1

Table 7. Bit Definitions

FIELD NAME BIT DEFINITION
VCM_FREQ[7:0] VCM mechanical ringing frequency for the ringing compensation can be selected with the below formula. The formula gives the VCM_FREQ[7:0] register value in decimal which should be rounded to the nearest integer.
Equation 1. DRV201 eq1_lvsb25.gif
Default VCM mechanical ringing frequency is 76.4 Hz.
Equation 2. DRV201 eq2_lvsb25.gif