ZHCSN40K February 2019 – April 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
NO. | PARAMETER | MODE | MIN | MAX | UNIT | |
---|---|---|---|---|---|---|
RGMII9 | tosu(tdV-txcV) | Output setup time, RGMII[x]_TD[3:0] valid to RGMII[x]_TXC transition | 10Mbps | 1.2 | ns | |
100Mbps | 1.2 | ns | ||||
1000Mbps | 1.05 | ns | ||||
tosu(tx_ctlV-txcV) | Output setup time, RGMII[x]_TX_CTL valid to RGMII[x]_TXC transition | 10Mbps | 1.2 | ns | ||
100Mbps | 1.2 | ns | ||||
1000Mbps | 1.05 | ns | ||||
RGMII10 | toh(tdV-txcV) | Output hold time, RGMII[x]_TD[3:0] valid after RGMII[x]_TXC transition | 10Mbps | 1.2 | ns | |
100Mbps | 1.2 | ns | ||||
1000Mbps | 1.05 | ns | ||||
toh(tx_ctlV-txcV) | Output hold time, RGMII[x]_TX_CTL valid after RGMII[x]_TXC transition | 10Mbps | 1.2 | ns | ||
100Mbps | 1.2 | ns | ||||
1000Mbps | 1.05 | ns |