ZHCSN40K February 2019 – April 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
Table 6-73, Figure 6-92, Table 6-74, and Figure 6-93 present timing requirements and switching characteristics for MMC0 – High Speed SDR Mode.
NO. | MIN | MAX | UNIT | ||
---|---|---|---|---|---|
HSSDR1 | tsu(cmdV-clkH) | Setup time, MMC0_CMD valid before MMC0_CLK rising edge | 2.99 | ns | |
HSSDR2 | th(clkH-cmdV) | Hold time, MMC0_CMD valid after MMC0_CLK rising edge | 2.67 | ns | |
HSSDR3 | tsu(dV-clkH) | Setup time, MMC0_DAT[7:0] valid before MMC0_CLK rising edge | 2.99 | ns | |
HSSDR4 | th(clkH-dV) | Hold time, MMC0_DAT[7:0] valid after MMC0_CLK rising edge | 2.67 | ns |
NO. | PARAMETER | MIN | MAX | UNIT | |
---|---|---|---|---|---|
fop(clk) | Operating frequency, MMC0_CLK | 50 | MHz | ||
HSSDR5 | tc(clk) | Cycle time, MMC0_CLK | 20 | ns | |
HSSDR6 | tw(clkH) | Pulse duration, MMC0_CLK high | 9.2 | ns | |
HSSDR7 | tw(clkL) | Pulse duration, MMC0_CLK low | 9.2 | ns | |
HSSDR8 | td(clkL-cmdV) | Delay time, MMC0_CLK falling edge to MMC0_CMD transition | -0.84 | 3.65 | ns |
HSSDR9 | td(clkL-dV) | Delay time, MMC0_CLK falling edge to MMC0_DAT[7:0] transition | -0.84 | 3.65 | ns |