ZHCSI52G August 2016 – March 2019 DRA780 , DRA781 , DRA783 , DRA786
PRODUCTION DATA.
NOTE
For more information, see the Timers section of the Device TRM.
| SIGNAL NAME | DESCRIPTION | TYPE | BALL |
|---|---|---|---|
| timer1 | PWM output/event trigger input | IO | D14,R7 |
| timer2 | PWM output/event trigger input | IO | D15,D6 |
| timer3 | PWM output/event trigger input | IO | C5,F14,L1 |
| timer4 | PWM output/event trigger input | IO | C14,C6,L2 |
| timer5 | PWM output/event trigger input | IO | E7,N4 |
| timer6 | PWM output/event trigger input | IO | F7,R5 |
| timer7 | PWM output/event trigger input | IO | B6,F15 |
| timer8 | PWM output/event trigger input | IO | F16 |