ZHCSIC7H March 2016 – November 2019 DRA722 , DRA724 , DRA725 , DRA726
PRODUCTION DATA.
Figure 8-53 shows the CK routing for two DDR3 devices placed on the same side of the PCB. Figure 8-54 shows the corresponding ADDR_CTRL routing.
Figure 8-53 CK Routing for Two Single-Side DDR3 Devices
Figure 8-54 ADDR_CTRL Routing for Two Single-Side DDR3 Devices To save PCB space, the two DDR3 memories may be mounted as a mirrored pair at a cost of increased routing and assembly complexity. Figure 8-55 and Figure 8-56 show the routing for CK and ADDR_CTRL, respectively, for two DDR3 devices mirrored in a single-pair configuration.
Figure 8-55 CK Routing for Two Mirrored DDR3 Devices
Figure 8-56 ADDR_CTRL Routing for Two Mirrored DDR3 Devices