ZHCSIC7H March 2016 – November 2019 DRA722 , DRA724 , DRA725
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
The device contains four ATL modules that can be used for asynchronous sample rate conversion of audio. The ATL calculates the error between two time bases, such as audio syncs, and optionally generates an averaged clock using cycle stealing via software.
NOTE
For more information, see Audio Tracking Logic chapter in the device TRM.
NOTE
Audio Tracking Logic x (x= 1 to 4) module is also referred to as ATLx.