ZHCSII1F June 2016 – May 2019 DRA710 , DRA714 , DRA716 , DRA718
PRODUCTION DATA.
The UART is a simple L4 slave peripheral that utilizes the DMA_SYSTEM or EDMA for data transfer or IRQ polling via CPU. There are 10 UART modules in the device. Only one UART supports IrDA features. Each UART can be used for configuration and data exchange with a number of external peripheral devices or interprocessor communication between devices.