ZHCSII1F June 2016 – May 2019 DRA710 , DRA714 , DRA716 , DRA718
PRODUCTION DATA.
MMC3 and MMC4 interfaces are compliant with the SDIO3.0 standard v1.0, SD Part E1 and for generic SDIO devices, it supports the following applications:
NOTE
The eMMC/SD/SDIOj (j = 3 to 4) controller is also referred to as MMCj.
NOTE
For more information, see the MMC/SDIO chapter of the Device TRM.