ZHCSLL6B April 2021 – January 2023 DP83TC812R-Q1 , DP83TC812S-Q1
PRODUCTION DATA
MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|
Input Voltage | VDDA | –0.3 | 4 | V | |
Input Voltage | VDDIO/VDDMAC (3.3V) | –0.3 | 4 | V | |
Input Voltage | VDDIO/VDDMAC (2.5V) | –0.3 | 4 | V | |
Input Voltage | VDDIO/VDDMAC (1.8V) | –0.3 | 4 | V | |
Input Voltage | VSLEEP | -0.3 | 4 | V | |
Pins | MDI | –0.3 | 4 | V | |
Pins | MAC interface | –0.3 | VDDMAC + 0.3 | V | |
Pins | MDIO, MDC, GPIO, XI, XO, INT, RESET, CLKOUT | –0.3 | VDDIO + 0.3 | V | |
Pins | WAKE, INH | –0.3 | VSLEEP + 0.3 | V | |
DC Output Voltage | All Pins | –0.3 | 4 | V | |
TJ | Junction Temperature | 150 | °C | ||
Tstg | Storage temperature | –65 | 150 | °C |