ZHCSCU2E February 2014 – November 2020 DLPC3433 , DLPC3438
PRODUCTION DATA
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| ƒclock | Clock frequency, PCLK | 1.0 | 33.5 | MHz | |
| tp_clkper | Clock period, PCLK | 50% reference points | 29.85 | 1000 | ns |
| tp_clkjit | Clock jitter, PCLK | Max ƒclock | See (1) | ||
| tp_wh | Pulse duration low, PCLK | 50% reference points | 10.0 | ns | |
| tp_wl | Pulse duration high, PCLK | 50% reference points | 10.0 | ns | |
| tp_su | Setup time – PDATA(7:0) before the active edge of PCLK | 50% reference points | 3.0 | ns | |
| tp_h | Hold time – PDATA(7:0) after the active edge of PCLK | 50% reference points | 0.9 | ns | |
| tt | Transition time – all signals | 20% to 80% reference points | 0.2 | 3.0 | ns |
Figure 6-9 BT.656 Interface Mode Bit Mapping