ZHCSCU2E February 2014 – November 2020 DLPC3433 , DLPC3438
PRODUCTION DATA

Marking Definitions:
| Line 1: | DLP® Device Name: DLPC343x = x indicates a 3 or 8 device name ID SC: Solder ball composition e1: Indicates lead-free solder balls consisting of SnAgCu G8: Indicates lead-free solder balls consisting of tin-silver-copper (SnAgCu) with silver content less than or equal to 1.5% and that the mold compound meets TI's definition of green |
| Line 2: | TI Part Number DLP® Device Name: DLPC343x = x indicates a 3 or 8 device name ID R: corresponds to the TI device revision letter for example A, B, or C XXX: corresponds to the device package designator. For the smaller package device (DLPC3433) only the first two package designator letters are shown |
| Line 3: | XXXXXXXXXX-TT: Manufacturer Part Number |
| Line 4: | LLLLLLLL.ZZZ: Foundry lot code for semiconductor wafers and lead-free solder ball marking LLLLLLLL: Fab lot number ZZZ: Lot split number |
| Line 5: | AA YYWW: Package assembly information AA: corresponds to the manufacturing site YYWW: Date code (YY = Year :: WW = Week) |