ZHCSCM1F July 2014 – November 2020 DLPC3430 , DLPC3435
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| trise, all(1)(2) | 20% to 80% reference points | 10 | ns | |
| tfall, all(1)(2) | 80% to 20% reference points | 10 | ns | |
| trise, PARKZ(2) | 20% to 80% reference points | 150 | ns | |
| tfall, PARKZ(2) | 80% to 20% reference points | 150 | ns | |
| tw, GPIO_08 (PROJ_ON) pulse width low(3) | 200 | ms | ||
| I2C baud rate | 100 | kHz | ||